Fastest response and recovery times in the market
The Danfoss X20 portfolio of open-circuit piston pumps meets the demands of mobile equipment engineers and operators looking for greater power density. The reliability and productivity of these small, lightweight pumps makes them the ideal solution for a wide range of medium-pressure mobile applications.
- Technology - Axial piston
- Displacement - 18-141 cc (1.09-8.6 cu in)
- Continuous pressure rating - 280 bar (4,060 psi)
Superior productivity in a compact package
When it comes to reliability and productivity, the X20’s small, lightweight pumps deliver heavyweight solutions and are ideal for a wide range of medium-pressure mobile applications.
Compact design
- Simplified pump architecture reduces the number of leak points and simplifies maintenance
- Compact package size provides more flexibility when designing the engine compartment
- More horsepower improves productivity without using more fuel
Pro-FX Ready
Danfoss' advanced class of Pro-FX Ready products allows manufacturers to design and deliver smarter machines that:
- Intelligently adapt and dynamically respond to changing demands and conditions
- Optimize performance and maximize productivity while enhancing operator safety
![](/media/1340/dual_path_1120x747.jpg?anchor=center&mode=crop&width=625)
![](/media/jebpvcqg/excavator-ddp.jpg?anchor=center&mode=crop&width=625)
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | X20 series piston pump control types data sheet | English | Multiple | 25 Aug, 2023 | 327.6 KB |
Resources
![](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.