Innovative intra-vane cartridge design
Designed for medium-pressure industrial applications, V Series pumps are known for their low noise, durability and efficiency.
- Technology - Vane
- Displacement - 18-314 cc (1.1-19.2 cu in)
- Continuous pressure rating - Up to 207 bar (3,000 psi)
Industry-leading technology
Incorporating an industry-first, intra-vane cartridge design technology, V Series pumps provide long operating life, outstanding volumetric efficiency and excellent serviceability.
Quietly making a difference
V Series pumps are preferred by engineers for indoor applications because of their extremely quiet 12-vane system. Their pressure-balanced, modular design reduces noise, extends life and improves serviceability.
![](/media/18332/telehandler.jpg?anchor=center&mode=crop&width=625)
More displacement options for more applications
![](/media/2749/material-handling.jpg?anchor=center&mode=crop&width=625)
Applications
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Vickers by Danfoss Vane Motors, V/VQ Pumps, VMQ Pumps, V10/V20 Pumps, VQ(H) Pumps | English | Multiple | 11 Jun, 2024 | 5.9 MB |
Resources
![](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.