Hydrokraft® open-circuit piston pumps

  • Overview
  • Documents

Reduces noise levels

Engineered to excel in demanding industrial applications, Hydrokraft open-circuit piston pumps feature variable and fixed displacements, a modular design and flexible mounting options. Use Hydrokraft piston pumps for tough applications such as primary metals power units, marine cranes and thrusters.

  • Technology - Axial piston
  • Displacement - 66-750 cc (4.0-45.0 cu in)
  • Continuous pressure rating - Up to 350 bar (5,000 psi)

Fitting for a wide variety of applications

Hydrokraft open-circuit piston pumps feature industry-standard mounting capabilities and a modular construction, making these open-circuit pumps a perfect fit for many applications. Choose from fixed or variable Hydrokraft options in sizes to meet your needs: PVX, PVW, PFX, PFW, PVZ.

Increased durability and decreased noise levels

The pumps come in a robust housing enclosure, which increases pump durability and reduces operating noise. Their tension-rod design also contributes to quieter operation.

Reliable and long-lasting

Hydrokraft open-circuit piston pumps are axial piston pumps with a swash plate design for reliable operation and a longer life. Plus, their rotating and pressure-loaded parts are pressure-balanced for greater efficiency and serviceability. 

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.

Documents

Documents
Type Name Language Valid for Updated Download File type