Tandem mounting
Get maximum installation flexibility with the compact size and tandem mounting capability of TVW series variable closed-circuit piston pumps.
- Technology - Axial piston
- Displacement - 130-750 cc (8.0-45.0 cu in)
- Continuous pressure rating - Up to 350 bar (5,000 psi)
Expanded functionality
Hydrokraft TVW series transmission pumps feature a through-drive design, an integrated HST circuit and a wide range of controls, which expands the pump’s application and functionality.
Multiple combinations to meet your needs
TVW Series pumps come with a wide range of available integrated charge and pilot pressure pump combinations for single and combination units. Their through-drive design allows for multiple pump installations from a single shaft.
Reliable operation and longer life
TVW series pumps feature axial piston pumps with a swash plate design for reliable operation and a longer life. Plus, the pump’s rotating and pressure-loaded parts are pressure-balanced for greater efficiency and serviceability.
![](/media/12785/marine_cranes_sea_1120x747.jpg?anchor=center&mode=crop&width=625)
![](/media/12537/paper_mill_206666038_1120x747.jpg?anchor=center&mode=crop&width=625)
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.