You can count on us
The Danfoss MP1 is the next evolution in closed circuit axial piston pumps. No matter what industry you serve MP1 pumps offer the performance needed for today's small- to medium-sized equipment. This is another example of our commitment to the mobile hydraulic industry. You can count on us to do business at your speed. Delivering what you need, when you need it—to propel you forward.
Maximize performance, efficiency, and profit
Right-sized fit for your application: The MP1 is a modular pump. Flexible enough to fit hundreds of applications in an easily integrated package
The modular advantage: Best-in-class modularity offers built-in flexibility through common platforms and components. Easy and quick convertibility means less overhead and the ability to win profitable market share
Clean side & short length: The MP1 is designed with a true clean side (no customer interface). It offers an integrated loop flush (28/32cc only) providing greater flexibility in component placement. MP1 also has one of the shortest component lengths in its class
Efficiency: Industry-leading rotating kit technology ensures your machine operates at its maximum potential efficiency, lowering total cost of ownership
Precision: The patent-pending servo guide rod along with durable tapered roller swashplate bearings provides low vibration and precise machine control. This allows for reliable, predictable, and safe machine operation
Variety of control options including: Electrical Displacement Control (EDC), Mechanical Displacement Control (MDC), Hydraulic Displacement Control (HDC), and Electric 3-position control (FNR)
The MP1 solution model: Tools, documentation, modeling, and software. Along with expert knowledge, available when need mean you get quicker access
Equipment application solutions
We understand how to use integrated solutions across a myriad of equipment applications. With MP1, whatever your machine design needs, we will deliver application-specific designs. Making sure they fit your machine and lower your business risk exposure through reliable, available, proven products and system solutions. Let us prove it to you at our global Application Development Centers. Come see how the MP1 can help solve your application needs.
Features and benefits
Road construction: Durable, robust design meets the demands of harsh work conditions
Material handling: PLUS+1® delivers precision control. Pump dimensions fit any design
Turf care: Right-sized configuration for specific applications, and the ability to scale to needed control capability—including MDC, EDC, and HDC
Specialty: Conversion capability fits a myriad of machine types
Contact your Danfoss representative today to learn more about the MP1 and the impact it will have on your business.
![MP1: Powering business forward](/media/6281/mp1-powering-business-forward.jpg?anchor=center&mode=crop&width=810)
MP1: Powering business forward
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Promotion material | MP1 Axial Piston Pumps Brochure | English | Multiple | 17 Jun, 2016 | 10.1 MB | |
Data sheet | MP1 Axial Piston Pumps Data Sheet | Chinese (CN) | Multiple | 12 Nov, 2019 | 891.1 KB | |
Data sheet | MP1 Axial Piston Pumps Data Sheet | English | Multiple | 16 Dec, 2021 | 788.8 KB | |
User guide | MP1 Axial Piston Pumps Technical Information | Chinese (CN) | China | 22 Sep, 2016 | 8.9 MB | |
User guide | MP1 Axial Piston Pumps Technical Information | English | Multiple | 26 Jun, 2024 | 9.2 MB | |
User guide | MP1 Axial Piston Pumps Technical Information | Japanese | Multiple | 26 Jun, 2024 | 8.1 MB | |
Promotion material | MP1 Brochure | Chinese (CN) | China | 23 Oct, 2018 | 11.8 MB |
Related products
Coming soon...
Coming soon...
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Autonomous solutionsDanfoss Plus+1 Autonomy alters the way vehicles move through power and precision. Danfoss’ Autonomous Solution develops new capabilities for your machine. With over 10 year of experience in providing hydraulics, control systems and software to mobile off-highway market, we have grown our strong autonomy solution. The journey to autonomy at Danfoss started with the Danfoss Autonomous Vehicle Integration system (DAVIS).
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Connectivity solutionsPLUS+1® Connect combines telematics hardware, software infrastructure, a user-friendly interface and API integration on a single cloud platform to provide one cohesive, connected experience.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Digital Displacement® Off-highwayA new generation of digital hydraulic pumps and motors will deliver productivity and efficiency in customer machines that no competitor can match.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fan drivesOptimize fan drive solutions with the Reverse Displacement Motor (RDM) and the new Series 45 Fan Drive Control (FDC). The RDM is a breakthrough in technological innovation and engineering.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Operator experienceWe are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® ConnectLet PLUS+1® Connect meet your day-to-day asset management needs. Danfoss’ cost-effective machine connectivity solution with its intuitive interface, range of plug-and-play devices and a broad array of digital services will ensure new levels of efficiency, productivity, and economy for your fleet.