You can count on us
The Danfoss H1P is part of Danfoss’ H1 family. It has pioneered not only the closed circuit variable displacement axial piston pumps but also the whole mobile hydraulic industry. Based on our company’s decades of experience, the H1P will provide you with highest quality and standards. As well as best-in-class, innovative, and efficient technology.
New! Now available in 280cc, with the same 'footprint' as our 210cc and 250cc pumps.
It can be used in the overall hydraulic system and is suitable for high-power equipment in all industries. Choosing Danfoss as your partner, you will profit from highest quality, standards and service - to support you taking your performance to the next level.
Maximize performance, efficiency, and profit
Perfect fit for your applications: The H1P can be used in overall hydraulic systems. Also, it fits hundreds of applications in an easily integrated package
Efficiency: The integral electro-hydraulic servo system is controlling the rate and direction of the hydraulic flow. This guarantees lowest servo pressure and excellent high-power density. Operating at maximized efficiency, the H1P will lower your total costs of ownership
Optimized profile and design: The integrated Gerotor charge pump design including pressure balanced port plates reduces volumetric losses to a possible minimum
Compactness: A lower total number of parts such as one single swash plate, and no T-bar. These make operating your machine as simple as possible, still providing best quality at highest standards
Clean side and flexibility: The lightweight, compact H1P is designed with one true clean side. In addition, no operating ports to connect resulting in a flexible placement of components
Precise control and reliability: Lower total control losses and better resolution due to high current solenoid. These lead to an optimized, reliable, overall control performance, allowing for predictable and safe machine operation
Variety of control options: Automotive Control (AC), Electrical Displacement Control (EDC), Fan Drive Control (FDC), Forward-Neutral-Reserve Control (FNR), Mechanical Displacement Control (MDC), Non-Feedback Proportional Electric Control (NFPE)
The H1P solution model: Tools, documentation, modeling, software, and expert knowledge. These are based on Danfoss’ decades of experience available when need mean you get quicker access
Wide range of displacements: Offering a range of pumps with 45-280 cm² per round. The H1P is a modular pump flexible enough to fit all kinds of applications
High pressure capability: Working with 480 bar delta pressure, the H1P operates at highest pressure
Equipment application solutions
We understand how to use integrated solutions across a myriad of equipment applications. With H1P, whatever your machine design needs, we will deliver application-specific designs that fit your machine. It also will lower your business risk exposure through reliable, available, proven products and system solutions. Let us prove it to you at our global Application Development Centers. Come see how the H1P can help solve your application needs.
Features and benefits
Construction: Durable, robust design meets the demands of harsh work conditions for applications in construction, forestry, and agriculture machines
Material handling: PLUS+1® delivers precision control. Pump dimensions fit any design
Specialty: Conversion capability fits a myriad of machine types
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | H1 089 100 Single Axial Piston Pumps Data Sheet | French | Multiple | 08 Dec, 2023 | 404.9 KB | |
Data sheet | H1 089 100 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 08 Dec, 2023 | 404.5 KB | |
Data sheet | H1 089 100 Single Axial Piston Pumps Data Sheet | German | Multiple | 12 Apr, 2023 | 391.3 KB | |
Data sheet | H1 089 100 Single Axial Piston Pumps Data Sheet | English | Multiple | 17 Dec, 2021 | 400.5 KB | |
Data sheet | H1 147 165 Single Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 1.7 MB | |
Data sheet | H1 147 165 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 08 Dec, 2023 | 2.2 MB | |
Data sheet | H1 147 165 Single Axial Piston Pumps Data Sheet | English | Multiple | 17 Dec, 2021 | 2.2 MB | |
Data sheet | H1 147 165 Single Axial Piston Pumps Data Sheet | French | Multiple | 08 Dec, 2023 | 2.2 MB | |
Fact sheet | H1 Axial Piston Pumps Product Line Overview | English | Multiple | 04 Feb, 2022 | 4.8 MB | |
User guide | H1 axial piston pumps single and tandem basic information | English | Multiple | 06 Jun, 2024 | 5.7 MB | |
User guide | H1 Axial Piston Pumps Single and Tandem Basic Information | Chinese (CN) | China | 29 Oct, 2018 | 5.8 MB | |
User guide | H1 Axial Piston Pumps Single and Tandem Basic Information | Japanese | Multiple | 23 May, 2022 | 5.4 MB | |
Data sheet | H1P 045 053 Single Axial Piston Pumps Data Sheet | English | Multiple | 17 Dec, 2021 | 538.1 KB | |
Data sheet | H1P 045 053 Single Axial Piston Pumps Data Sheet | French | Multiple | 01 Jun, 2023 | 539.1 KB | |
Data sheet | H1P 045 053 Single Axial Piston Pumps Data Sheet | German | Multiple | 12 Apr, 2023 | 541.7 KB | |
Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | Italian | Multiple | 20 Jul, 2021 | 7.2 MB | |
Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | French | Multiple | 20 Jul, 2021 | 7.2 MB | |
Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | English | Multiple | 17 Dec, 2021 | 6.9 MB | |
Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | German | Multiple | 09 Nov, 2023 | 7.2 MB | |
Data sheet | H1P 060 068 Single Axial Piston Pumps Data Sheet | French | Multiple | 08 Dec, 2023 | 918.1 KB | |
Data sheet | H1P 060 068 Single Axial Piston Pumps Data Sheet | German | Multiple | 12 Apr, 2023 | 917.1 KB | |
Data sheet | H1P 060 068 Single Axial Piston Pumps Data Sheet | English | Multiple | 17 Dec, 2021 | 913.5 KB | |
Data sheet | H1P 060 068 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 08 Dec, 2023 | 917.8 KB | |
User guide | H1P 069 078 Axial Piston Single Pumps Technical Information | Japanese | Multiple | 12 Oct, 2023 | 8.9 MB | |
User guide | H1P 069 078 Axial Piston Single Pumps Technical Information | Chinese (CN) | China | 08 Nov, 2018 | 9.5 MB | |
User guide | H1P 069 078 Axial Piston Single Pumps Technical Information | English | Multiple | 28 Sep, 2023 | 9.8 MB | |
Data sheet | H1P 069 078 Single Axial Piston Pumps Data Sheet | English | Multiple | 17 Dec, 2021 | 397.1 KB | |
Data sheet | H1P 069 078 Single Axial Piston Pumps Data Sheet | German | Multiple | 30 Apr, 2021 | 401.2 KB | |
Data sheet | H1P 069 078 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 18 May, 2021 | 401.0 KB | |
Data sheet | H1P 069 078 Single Axial Piston Pumps Data Sheet | French | Multiple | 30 Apr, 2021 | 401.3 KB | |
Service guide | H1P 069–H1P 280 Axial Piston Single Pumps Service Manual | English | Multiple | 17 Dec, 2021 | 11.6 MB | |
Service guide | H1P 069–H1P 280 Axial Piston Single Pumps Service Manual | French | Multiple | 12 Apr, 2023 | 11.8 MB | |
Service guide | H1P 069–H1P 280 Axial Piston Single Pumps Service Manual | German | Multiple | 09 Nov, 2023 | 11.8 MB | |
Service guide | H1P 069–H1P 280 Axial Piston Single Pumps Service Manual | Italian | Multiple | 12 Apr, 2023 | 11.8 MB | |
Service guide | H1P 089 and 100cc variable displacement pump parts manual | English | Multiple | 07 Jun, 2024 | 16.1 MB | |
Data sheet | H1P 115 130 Single Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 1.6 MB | |
Data sheet | H1P 115 130 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 08 Dec, 2023 | 2.2 MB | |
Data sheet | H1P 115 130 Single Axial Piston Pumps Data Sheet | English | Multiple | 17 Dec, 2021 | 2.2 MB | |
Data sheet | H1P 115 130 Single Axial Piston Pumps Data Sheet | French | Multiple | 08 Dec, 2023 | 2.2 MB | |
Service guide | H1P 115 and 130cc variable displacement pump parts manual | English | Multiple | 06 Jun, 2024 | 19.6 MB | |
User guide | H1P 147 165 Axial Piston Single Pumps Technical Information | Chinese (CN) | China | 03 Jan, 2019 | 9.0 MB | |
User guide | H1P 147 165 Axial Piston Single Pumps Technical Information | English | Multiple | 27 May, 2022 | 10.1 MB | |
User guide | H1P 147 165 Axial Piston Single Pumps Technical Information | Japanese | Multiple | 16 Jun, 2022 | 9.2 MB | |
Data sheet | H1P 210/250/280 Single Axial Piston Pump Data Sheet | German | Multiple | 09 Nov, 2023 | 442.2 KB | |
Data sheet | H1P 210/250/280 Single Axial Piston Pump Data Sheet | English | Multiple | 17 Dec, 2021 | 1.3 MB | |
Data sheet | H1T 045 053 Tandem Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 843.9 KB | |
Data sheet | H1T 045 053 Tandem Axial Piston Pumps Data Sheet | English | Multiple | 21 Dec, 2021 | 1.1 MB | |
Service guide | H1T 045 and 053cc variable displacement tandem pump parts manual | English | Multiple | 06 Jun, 2024 | 13.0 MB | |
Service guide | H1T 045/053 060/068 Axial Piston Tandem Pumps Service Manual | Chinese (CN) | Multiple | 26 Nov, 2023 | 8.7 MB | |
Service guide | H1T 045/053 060/068 Axial Piston Tandem Pumps Service Manual | English | Multiple | 17 Dec, 2021 | 8.2 MB | |
User guide | H1T 045/053/060/068 axial piston tandem pumps technical information | English | Multiple | 16 May, 2024 | 8.8 MB | |
User guide | H1T 045/053/060/068 Axial Piston Tandem Pumps Technical Information | Japanese | Multiple | 07 Jun, 2024 | 7.9 MB | |
User guide | H1T 045/053/060/068 Axial Piston Tandem Pumps Technical Information | Chinese (CN) | Multiple | 14 Nov, 2023 | 9.3 MB | |
Data sheet | H1T 060 068 Tandem Axial Piston Pumps Data Sheet | English | Multiple | 21 Dec, 2021 | 824.3 KB | |
Data sheet | H1T 060 068 Tandem Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 824.9 KB |
Related products
Coming soon...
Coming soon...
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermal managementDanfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hydraulics power the new tunnel through the AlpsPowerful hydraulics are playing an important part in the construction of the new 55km Brenner Base Tunnel that will enable a faster rail connection between northern and southern Europe from 2020.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss helps Dieci raise the bar on efficiencyWhen Italian manufacturer Dieci challenged Danfoss Power Solutions to help improve the efficiency and power of its telehandlers seven years ago, it marked the beginning of an innovative partnership that continues today.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Safe, efficient operation with maximum fuel economyA Danfoss PLUS+1®-controlled drive solution ensures a safe, efficient operation with maximum fuel economy.