Rugged, dependable performance under high pressure
Every component of the D-Series is specifically designed for maximum efficiency, dependability, durability and reliability in performing continuous operation in heavy duty applications with severe duty cycles and temperature conditions, all within the industry leading package size and power density.
The broad range of shaft drives, integrated valves, and side or rear port options gives great flexibility in system design. Coupled with the modularity and compact nature of the D-series of pumps, a wide array of applications rely on the D-pumps.
20% smaller than conventional gear products, our cast iron gear pumps give great power density in a small package.
Features and benefits
Thrust plate design for high efficiency over a wide temperature range
Teflon® coated bushings for extended life under extreme temperature and pressure conditions
High strength cast iron construction for efficient performance in continuous operation
Easy installation in optimized machines due to compact, power-dense design
Viton® seals are standard to sustain higher temperature and fluid capabilities
A variety of integrated valve options
Documents
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Aluminum gear pumps
Our gear pumps are robust and reliable. They are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles, as well as for industrial applications. Low noise gear pumps are also available. They are the ideal solution for steering applications in cab-equipped mobile machines and for electric/hybrid machines.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Lawn and turf
Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Road building
Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermal management
Danfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Work functions
Our total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.