Evolutionary low noise patented gear pump technology
shhark® is the low noise external gear pump with outstanding performance guaranteed throughout the whole life of the pump.
With a simple but sophisticated design, we offer a gear pump that not only is quieter. It also has a unique advantage over the most popular low noise gear pump. The shhark® patented design guarantees the pump will remain silent after many hours of heavy-duty operation. This offers costs savings over traditional gear pump by eliminating costs associated with external noise reduction devices.
The shhark® design offers up to 10 dB noise reduction over regular gear pumps. It is ideal for application where low noise and high efficiency are required. Typical applications include tractors, indoor lift trucks, aerial platforms, construction equipment, material handling, agricultural and lifting devices.
QUIETER PUMP – noise level emissions reduced by up to 10 dB(A)
LOW VIBRATION – flow pulsation reduced by a stunning 78%
DURATION – low noise performance guaranteed throughout the whole life of the pump
EFFICIENCY – higher efficiency compared to standard gear pumps
SAVINGS – cost, weight and footprint savings
LEGISLATION – helps meet legal NVH requirements
INTERCHANGEABLE – allows to fully replace our standard gear pumps
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Shhark Low Noise Aluminum Gear Pumps Data Sheet | English | Multiple | 28 Apr, 2021 | 895.6 KB | |
User guide | Shhark Low Noise Aluminum Gear Pumps Group 2 Technical Information | Japanese | Multiple | 29 May, 2023 | 2.7 MB | |
User guide | shhark® Aluminum Group 2 Pump Technical Information | English | Multiple | 28 Apr, 2023 | 3.8 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cast iron gear pumpsOur cast iron gear pumps are 20% smaller than conventional gear products, and give great power density in a small package. Typical applications are skid steer loaders and heavy-duty machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Aluminum gear pumpsOur gear pumps are robust and reliable. They are the ideal choice for a wide range of applications. From small to medium and large off-highway vehicles, as well as for industrial applications. Low noise gear pumps are also available. They are the ideal solution for steering applications in cab-equipped mobile machines and for electric/hybrid machines.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Digital Displacement® Off-highwayA new generation of digital hydraulic pumps and motors will deliver productivity and efficiency in customer machines that no competitor can match.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SteeringAs the global market leader in steering components and systems, Danfoss equips everything from small lawn machines to the largest dump trucks.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermal managementDanfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.