Take H1B to open circuit applications
Introducing a new counterbalance valve CBV for our family of H1B bent-axis motors, expanding the motor’s application to open-circuit systems. The new CBV enhances system performance by improving system efficiency, and features reduced pressure drop, integrated pressure relief valves, simplifying system integration and reducing time-to-market.
Choose DN25A for 80 and 110cc H1B, DN32A for the 160cc, or DN32B for 210 and 250cc.
Features and benefits
- H1B + CBV: aligned designs and proven technology to generate the perfect match – with quick and easy installation
- Longer spool stroke, resulting in higher performance and smoother reaction
- Highly flexible and configurable due to the variety of spool and damping characteristics – this means precise and repeatable control – and optimized productivity
- Integrated brake release for the external brake and anti-cavitation valve – modularity enabling fast adaption and customization when needed
- Reduced pressure drop rates gives your machine increased efficiency and improved energy efficiency
Our counterbalance valves are ideal for a wide variety of systems:
- Wheeled and crawler excavators
- Crawler and truck cranes
- Drilling and pipe-handling applications
- Rotating attachments (e.g., rotary tiller)
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | Counterbalance valve systems for H1B motors in open circuits technical information | English | Multiple | 01 Apr, 2024 | 3.9 MB | |
Data sheet | H1 160cc Bent Axis Variable Motor with Counterbalance Valve DN32A Data Sheet | English | Multiple | 09 May, 2023 | 1.6 MB | |
Data sheet | H1 210/250cc Bent Axis Variable Motor with Counterbalance Valve DN32B Data Sheet | English | Multiple | 09 May, 2023 | 1.8 MB | |
Data sheet | H1 80cc and 110cc Bent Axis Variable Motor with Counterbalance Valve DN25A Data Sheet | English | Multiple | 22 Jan, 2024 | 3.0 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fixed displacement bent-axis hydraulic motorDanfoss H1F fixed displacement, bent-axis hydraulic motors can be used in open- and closed-circuit applications. With proven H1 technology and up to 95% efficiency, H1F also features a short length and 32-degree angle.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for cranes in mining and mineral processingTo optimize crane and hoist performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.