![](/media/wqvp4exp/id114021418221-0101-1.png?anchor=center&mode=crop&width=520)
The workhorse for power-demanding machines
Our long-lasting series 90 motor has an excellent reputation, with millions of units all over the world. With the same look and feel for the entire range, from 55cc-130cc displacement, high flexibility is a key feature of this high-power closed circuit motor.
Features and benefits
- The many available S90MF displacements ensure you get the right flow for the job
- The modular design approach of S90MF ensures ease of adaptation for diverse applications
- A comprehensive options portfolio helps you achieve cutting-edge machine performance
- Unique features, such as the build- in loop flushing valve, ensure a fast and easy integration
- A successful track record of more than 30 years
- Displacement ranges from 55cc - 130cc
- Pressure ranges up to 420bar*
- 55cc and 75cc also available as cartridge motor
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | Series 90 Axial Piston Motors Technical Information | English | Multiple | 15 Nov, 2021 | 3.6 MB | |
User guide | Series 90 Axial Piston Motors Technical Information Manual | Chinese (CN) | China | 09 Mar, 2015 | 2.5 MB | |
User guide | Series 90 Axial Piston Motors Technical Information Manual | Japanese | Japan | 09 Mar, 2015 | 1.9 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Mobile Service ToolTransform your mobile device - Android or iOS - into a secure and flexible wireless diagnostics system capable of automatically detecting system error codes and delivering the right information to the right technician or group of technicians.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Service ToolThe PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Partner ProgramLinak A/S contributes to the PLUS+1® platform and will have products supported by the new PLUS+1® Compliance software blocks.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® licensesOur new Express license enables you to build powerful, customized machine applications on our PLUS+1® Programmable and Compliant hardware platform. The PLUS+1® Service Tool comes with a free license for Normal View.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® programmable and compliant hardwareOur powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for cranes in mining and mineral processingTo optimize crane and hoist performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Anti-stallDanfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Automotive control solutionsAutomotive control technologies help increase machine controllability, regardless of operator skill level.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Best point controlThis unique solution works by constantly adjusting operating parameters of key drivetrain components to maintain optimal efficiency points. These include the diesel engine, hydrostatic transmission, hydraulic pumps and motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }BrakingHeavier vehicles. Smaller engines. Stricter stopping-distance regulations. They’re all challenges to heavy-equipment braking systems — and they’re all challenges that can be overcome with Danfoss solutions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Dual PathToday’s machines get more done, more efficiently, thanks to advances in transmissions, pumps and motors. Danfoss is leading the way in perfecting the dual-path solutions that bring them all together. Delivering precision equipment control, less operator fatigue and greater productivity.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Electronic torque limiting controlThe Danfoss Series 45 pressure compensating/load sensing (PCLS) pump with Electronic Torque Limiting (ETL) control proactively and automatically maximizes system pressure in milliseconds for the available engine torque while preventing stalls.
Resources
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.