![](/media/2g2atoel/id352023601133-0102.jpg?anchor=center&mode=crop&width=520)
Highest durability in the market
With its rigid, cast iron housing and small footprint, our M35/M44 variable motors offer high-capacity bearings, a special dust seal for fan drives, and three end cap options for easy integration.
Features
- Medium Power Variable Axial Piston Motor
- Displacement ranges from 35cc to 46cc
- Pressure ranges from 350bar to 415bar*
- SAE-B, two-bolt, and cartridge** mounting configurations available
- Flexibility due to modular design
- Broadest range of control options
- PAL (Propel Application Library) for software
- PLUS+1™ compliant
- Fast to market, due to the best portfolio package of hardware and software
- Available with SAE or cartridge flange
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVG combinationsDanfoss offers solutions which makes it possible to combine up to four different valve families.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 45 open circuit axial piston pumpsSeries 45 open circuit axial piston pumps are available in a wide range of displacements, from 25cc to 147cc with continuous pressures up to 310 bar, to fit a broad variety of applications and needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVG 128/256 proportional valvesFor the most demanding applications, only the highest flow and the highest pressure will do. The PVG 128 and PVG 256 are made for controlling the toughest applications.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® Mobile Service ToolTransform your mobile device - Android or iOS - into a secure and flexible wireless diagnostics system capable of automatically detecting system error codes and delivering the right information to the right technician or group of technicians.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVG-Ex proportional valvesOur PVG-Ex program is an explosion proof PVG designed to be used in Ex hazardous areas like mining and oil and gas industries. The PVG-Ex shares the same features as the standard PVG. This enables stack combinations of flexible slice sections, making it possible to build valve groups meeting the exact requirements, now for use in hazardous areas.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for cranes in mining and mineral processingTo optimize crane and hoist performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Automotive control solutionsAutomotive control technologies help increase machine controllability, regardless of operator skill level.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Best point controlThis unique solution works by constantly adjusting operating parameters of key drivetrain components to maintain optimal efficiency points. These include the diesel engine, hydrostatic transmission, hydraulic pumps and motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }BrakingHeavier vehicles. Smaller engines. Stricter stopping-distance regulations. They’re all challenges to heavy-equipment braking systems — and they’re all challenges that can be overcome with Danfoss solutions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Closed circuit pump w/ gear motor (reversibleDanfoss offers a wide range of efficient fan drive systems. Explore more about the benefits and the critical considerations you need to consider as you determine the right system for your specific needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Closed circuit pump w/ piston motor (reversible)Danfoss offers a groundbreaking fan drive technologies, such as the closed circuit pump w/ piston motor (reversible).
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Dual PathToday’s machines get more done, more efficiently, thanks to advances in transmissions, pumps and motors. Danfoss is leading the way in perfecting the dual-path solutions that bring them all together. Delivering precision equipment control, less operator fatigue and greater productivity.
Resources
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.