Speed sensor
The speed sensor detects the shaft speed and the direction of rotation. The sensor is mounted to the endcover of a Danfoss motor and senses the speed from a magnet that is rotating inside the motor.
Features and benefits
Patented contact-free sensing mechanism, detecting both the speed and direction of orbital motors
Precise measurements at resolutions of 20-180 pulses/rev
3 optional output signals: pulse, and quadrature, and CAN bus
PLUS+1® Compliant with integrated microcontroller, enabling fast customization, setup, and easy system integration
Simple click-on mounting in motor end-cover, which ensures fast assembly and easy serviceability in the field
![PLUS+1® programmable and compliant hardware](/media/8110/plusplus1-compliance.jpg?anchor=center&mode=crop&width=810)
PLUS+1® programmable and compliant hardware
Maximized machine productivity - PLUS+1® Compliance secures simple integration in optimized systems.
Get to know our PLUS+1® Compliance concept and benefits.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | EMD Speed Sensor for LSHT Orbital Motors Technical Information Manual | English | Multiple | 16 Jul, 2021 | 3.3 MB | |
User guide | Orbital Motors with Speed Sensor Technical Information Manual | English | Multiple | 16 Jul, 2021 | 4.9 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }TMT/TMV/TMK seriesWith pressure capability up to 350 bar [5,080 psi] and high starting torque, the TMT/TMV/TMK-series is the energy-efficient choice for the toughest working environments.
Leading performance with a long lifetime makes light work of the heaviest duties. Up against high pressures, thin oil or frequent reversals, our motors are guaranteed to perform smoothly and efficiently - even at low speed. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }OMT/OMV seriesThe OMT/OMV-series is our flexible choice. Delivering premium power for large motors, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi). Robust, reliable and designed with passion to care for our customers needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }J, H, S, T seriesSmall but powerful, Danfoss Char-Lynn low-pressure spool valve motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }2000, Delta, 4000, 4000 Compact, 6000, 10 000 SeriesBuilt for tough jobs, Danfoss Char-Lynn disc valve motors allow higher flows and pressures than spool valve motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Track and Swing motorsApplication specific track and swing drive motors.With industry leading Geroler® design, these orbital motors secures excellent efficiency, two speed and low slip performance designed for mini-excavators