Extended bearing life
Small but powerful, Danfoss Char-Lynn low-pressure J, H, S, T series motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.
- Technology - Gerotor/Geroler
- Displacement - 5-22.8 cc (0.3 to 1.4 cu in)
- Continuous pressure rating - 200 bar (2,900 psi)
Optimized for smooth performance
Char-Lynn J, H, S, T series motors distribute pressurized fluid into and out of the Orbit gear set via valve slots integrated into the output shaft. You can optimize the valve for low-flow, low-speed needs to ensure smooth operation.
Designs based on the Orbit Principle
Our premium line of Char-Lynn motors feature a design based on the Orbit Principle, in which an internal gear rotates inside of an external fixed gear. These gerotor motors are known for their reliable high-power density, modularity and economic design.
![](/media/3994/lawn-and-turf.jpg?anchor=center&mode=crop&width=625)
![](/media/1313/propel_home_1120x747.jpg?anchor=center&mode=crop&width=625)
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }TMT/TMV/TMK seriesWith pressure capability up to 350 bar [5,080 psi] and high starting torque, the TMT/TMV/TMK-series is the energy-efficient choice for the toughest working environments.
Leading performance with a long lifetime makes light work of the heaviest duties. Up against high pressures, thin oil or frequent reversals, our motors are guaranteed to perform smoothly and efficiently - even at low speed. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }OMT/OMV seriesThe OMT/OMV-series is our flexible choice. Delivering premium power for large motors, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi). Robust, reliable and designed with passion to care for our customers needs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }2000, Delta, 4000, 4000 Compact, 6000, 10 000 SeriesBuilt for tough jobs, Danfoss Char-Lynn disc valve motors allow higher flows and pressures than spool valve motors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Track and Swing motorsApplication specific track and swing drive motors.With industry leading Geroler® design, these orbital motors secures excellent efficiency, two speed and low slip performance designed for mini-excavators