Lowest pressure drop motor in the industry
Built for tough jobs, Danfoss Char-Lynn 2K, Delta, 4K, 4KC, 6K, 10K series motors allow higher flows and pressures than spool valve motors. Available in standard mount, wheel mount or bearingless configurations, our disc valve motors provide unrivaled performance in a variety of applications.
- Technology - Gerotor/Geroler
- Displacement - 34-940 cc (2.1 to 57.4 cu in)
- Continuous pressure rating - 310 bar (4,500 psi)
Customize a motor to meet your needs
Char-Lynn 2K, Delta, 4K, 4KC, 6K, 10K series motors provide design flexibility. All disc valve motors are available with various configurations including displacement (geroler size), output shaft, bearing assembly, port configuration, mounting flange and more.
A compact and reliable solution
The most compact brake on the market, Danfoss' Delta series motor with an integrated parking brake gives machine designers more flexibility without sacrificing the efficiency and performance customers have come to expect. Featuring the same mounting interface as a regular Delta motor, the Delta motor with brake’s compact design provides dependable load holding capabilities and smooth, reliable operation.
Customize a motor to meet your needs
Char-Lynn disc valve motors provide design flexibility. All disc valve motors are available with various configurations including displacement (geroler size), output shaft, bearing assembly, port configuration, mounting flange and more.
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Track and Swing motors
Application specific track and swing drive motors.With industry leading Geroler® design, these orbital motors secures excellent efficiency, two speed and low slip performance designed for mini-excavators
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }TMT/TMV/TMK series
With pressure capability up to 350 bar [5,080 psi] and high starting torque, the TMT/TMV/TMK-series is the energy-efficient choice for the toughest working environments.
Leading performance with a long lifetime makes light work of the heaviest duties. Up against high pressures, thin oil or frequent reversals, our motors are guaranteed to perform smoothly and efficiently - even at low speed. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }OMT/OMV series
The OMT/OMV-series is our flexible choice. Delivering premium power for large motors, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi). Robust, reliable and designed with passion to care for our customers needs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }J, H, S, T series
Small but powerful, Danfoss Char-Lynn low-pressure spool valve motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.