Easy to fit
The all-new CLM T motors are designed to meet key customer attributes and features a unique combination of symmetric shape with central flange and high-speed efficiency. The design features a reduced diameter, compared to other cam lobe solutions, easing installing to a squirrel cage undercarriage, while still being interchangeable with the most common propel solutions. Thanks to the design of the motors, we are offering a significant longer lifetime than other solutions. The use of direct drive cam lobe technology significantly reduces the transmission noise on the machine and minimizes brake drag.
Designed for track driven equipment
The CLM T motors is designed to provide long life in construction machines, such as Compact Track Loaders, using robust and proven technology that Danfoss has refined to meet the high demand of today.
Features and benefits
High-capacity taper roller bearings support the track loading and are provided with continually recirculated oil, maximizing lubrication cleanliness to ensure long life.
Achieve better performance at low RPM and improve your high-speed efficiency with THORX motors.
CLM T utilizes free space at front, while it stays within even the smallest tracks.
THORX offer you the most efficient two-speed technology in the industry.
Improve two-speed shifting thanks to the THORX design which delivers 70% shock reduction and a consistent and short response time - even at low temperature.
The CLM T features one of the strongest brakes you find on any comparable motor. The brake is designed to withstand 100 dynamic emergency stops during machine lifetime.
The CLM T motors features a wide range of mounting interfaces, shaft options and port configurations to suit perfectly onto your machine.
![](/media/r05c41qt/cam-lobe-motors-danfoss-banner-cut.jpg?width=1893&height=5760&rnd=133108274333170000?anchor=center&mode=crop&width=1920&height=420)
Unleash the power
Find out how THORX motors can unleash the power of your machine today
Product range
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }CLM S cam lobe motorThe CLM S cam lobe motors is designed to fit perfectly for construction machines with chain drives, such as Skid Steer Loaders.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.