Mighty in power
The CLM S is the first in the new range of cam lobe motors from Danfoss, designed to match high performance and efficiency with the evolving demands from customers in the construction industry.
Designed for Skid Steer Loaders the CLM S is up to 33% shorter in length than other cam lobe motors, reducing space requirements and making installation easier.
THORX motors features a new and efficient two-speed technology that makes it possible to reduce shock at speed changeover by 70%, improving machine handling and operator comfort.
We offer rapid prototype delivery which will allow your application to get faster into the market.
Designed for construction
The CLM S motor is designed to fit perfectly for construction machines with chain drives, such as Skid Steer Loaders, using existing and proven technology that Danfoss has refined to meet the high demand of today. These motors have been optimized in every way by taking into account the following factors: physical size, lifetime, features, and installation cost.
Features and benefits
Achieve better performance at low RPM and improve your high-speed efficiency with THORX motors.
THORX offer you the most efficient two-speed technology in the industry.
Improve robustness of chains and achieve easier integration and assembly of machine thanks to the compact size of THORX motors.
Improve two-speed shifting thanks to the THORX design which delivers 70% shock reduction and a consistent and short response time - even at low temperature.
The CLM S offer the strongest parking brake in the market. The brake is designed to withstand 100 dynamic emergency stops during machine lifetime.
The CLM S motors features a wide range of mounting interfaces and shaft options to suit perfectly onto your machine.
![](/media/l5rcxbwz/plant-skidsteer-1920x420.jpg?width=420&height=1920&rnd=133229492916700000?anchor=center&mode=crop&width=1920&height=420)
Unleash the power
Find out how THORX motors can unleash the power of your machine today
Product range
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | Speed and Temperature Sensor Technical Information | English | Multiple | 19 Oct, 2023 | 2.6 MB | |
Data sheet | THORX Motor CLM 8 S 数据表 | Chinese (CN) | Multiple | 20 Dec, 2023 | 1.2 MB | |
User guide | THORX Motors CLM S Technical Information | English | Multiple | 05 Mar, 2024 | 4.7 MB | |
Data sheet | THORX™ Motors CLM 8 S Data Sheet | English | Multiple | 11 Oct, 2022 | 2.0 MB |
Related products
Coming soon...
Coming soon...
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.