![](/media/14401/closed-circuit-axial-piston-motors.jpg?anchor=center&mode=crop&width=520)
Higher overall efficiency
Our motor family allows top design flexibility – whether you are looking for high sophistication or simplicity itself.
Our H1 bent axis motors are designed to complement the growing family of H1 axial piston pumps. Featuring proven 32 degree bent axis technology, zero degree capability and higher overall efficiency, they offer a number of significant advantages.
The L/K motor is designed for use primarily in mobile equipment using existing and proven technology. These motors have been optimized with regard to options, life, package size and installed cost.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss L/K medium-power variable axial piton motorsDanfoss L/K medium-power variable axial piston motors feature clean design and small side for limited spaces. Displacement ranges from 25cc to 45cc, pressure ranges from 300 Bar to 400Bar.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }H1B Bent - Axis Axial Piston MotorsDanfoss’ powerful and popular H1B Bent-Axis Variable Closed-Circuit Motor is available in multiple displacements: 60, 80, 110, 160, 210, and 250cc. Available with electric proportional control or electric two-position control, it can also be used in open-circuit applications with the available counterbalance valve.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Reverse displacement piston motorsReverse displacement motors (RDM) are a key asset to decreasing system costs, boosting machine efficiency, and reducing service downtime. Our RDMs eliminate complex valving and leak points normally required to implement reversing of fan airflow, common to the cooling and cleaning systems of construction and agricultural equipment.
Support
![Series 90 Motor Disassembly](/media/2473/about-danfoss__video_play_button.jpg?anchor=center&mode=crop&width=810)
Series 90 Motor Disassembly
Learn the steps to disassemble an S90 Motor as part of a service event.
![Series 90 Motor Assembly](/media/2473/about-danfoss__video_play_button.jpg?anchor=center&mode=crop&width=810)
Series 90 Motor Assembly
Learn the steps to assemble an S90 Motor as part of a service event.
SHOW MORE
![Series 51 Motor Assembly](/media/2473/about-danfoss__video_play_button.jpg?anchor=center&mode=crop&width=810)
Series 51 Motor Assembly
Learn the steps to assemble an S51 Motor as part of a service event.
![Series 51 Motor Disassembly](/media/2473/about-danfoss__video_play_button.jpg?anchor=center&mode=crop&width=810)
Series 51 Motor Disassembly
Learn the steps to disassemble an S51 Motor as part of a service event.
![H1B Motor Assembly](/media/2473/about-danfoss__video_play_button.jpg?anchor=center&mode=crop&width=810)
H1B Motor Assembly
Learn the steps to assemble an H1B Motor as part of a service event.
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hydraulics power the new tunnel through the AlpsPowerful hydraulics are playing an important part in the construction of the new 55km Brenner Base Tunnel that will enable a faster rail connection between northern and southern Europe from 2020.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss helps Dieci raise the bar on efficiencyWhen Italian manufacturer Dieci challenged Danfoss Power Solutions to help improve the efficiency and power of its telehandlers seven years ago, it marked the beginning of an innovative partnership that continues today.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Offshore oil and gas applicationsMaking up nearly 30% of global crude oil production, upstream Offshore Oil and Gas activities are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe to maximize operating productivity and prevent unexpected downtime.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermal managementDanfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Total machine managementOur PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.