Powerful, flexible systems
Danfoss hydraulic power units are engineered feature state-of-the-art motors, pumps, valves and electronic intelligence, with a wide range of standard and custom configuration options. Get your application up and running fast with these powerful, flexible package systems.
Pressure - Up to 275 bar (4,000 psi)
Flow - Up to 91 gpm
Material - Aluminum or ductile iron
![Bar manifold assemblies](/media/v4xhmnra/bar-manifold-assemblies-family-image-1200x800.jpg?anchor=center&mode=crop&width=625)
![](/media/6808/city-by-night-sustainability-report-1120x742.jpg?anchor=center&mode=crop&width=625)
Pressure - Up to 275 bar (4,000 psi)
Flow - Up to 91 gpm
Reservoir size - 10-250 gal
Variable speed drive ready
Our horizontal systems are engineered to manage variable speeds, making them highly adaptable. Our electric motors are rated for continuous duty to ensure a long-lasting, reliable system. The maintenance-friendly design ensures that when it’s time to service your power unit, gaining access to the interior is easy.
![Horizontal packaged systems](/media/omfo233m/horizontal-packaged-systems-family-image-3-2.jpg?anchor=center&mode=crop&width=625)
![](/media/6853/danfoss-solutions-marine-products-ship-1120x742.jpg?anchor=center&mode=crop&width=625)
Horsepower - Up to 125 hp
Voltage - Up to 575 VAC
Pumps - Piston or vane
Flexible and efficient
Danfoss integrated motor pumps combine a conventional AC induction motor cooled by system hydraulic fluid with a vane or variable displacement piston-type pump. The fluid-cooled motor increases efficiency, with a motor service factor of 1.5. A close coupled motor pump reduces overall package size by 30%. Even if your application has limited space, our compact integrated motor pumps provide a great fit.
![Integrated motor pumps](/media/mltbdy1n/integrated-motor-pumps-family-image-3-2.jpg?anchor=center&mode=crop&width=625)
![](/media/6864/danfoss-solutions-urban-construction-1120x742.jpg?anchor=center&mode=crop&width=625)
Pressure - Up to 207 bar(3,000 psi)
Flow - Up to 6.2 cc/rev (3 gpm)
Reservoir size - Up to 6 liters
Compact, integrated system
These power units include all the system components you need—tank, motor, pump and valve—in one small, mobile package. They’re highly configurable, using common parts, to ensure a high degree of application flexibility. These dependable, powerful units are ready to excel anywhere, whether it’s in the warehouse or out in the field.
![Mobile packaged systems](/media/m3uj4mkf/mobile-packaged-systems-family-image-3-2.jpg?anchor=center&mode=crop&width=625)
![](/media/6812/danfoss-power-solutions-construction-site-1120x742.jpg?anchor=center&mode=crop&width=625)
Pressure - Up to 207 bar (3,000 psi)
Flow - Up to 31 gpm
Reservoir size - Up to 60 gal
Keep a low profile
Our vertical power units have a compact, low design to give you maximum power and performance in the least amount of space. Our vertical systems are engineered to manage variable speeds, making them highly adaptable. Our electric motors are rated for continuous duty to ensure a long-lasting, reliable system. Maximum pressure is up to 3,000 PSI.
![Vertical packaged systems](/media/ofon0jfk/vertical-packaged-systems-family-image-3-2.jpg?anchor=center&mode=crop&width=625)
![](/media/6826/danfoss-solutions-urban-life-public-transportation-1120x742.jpg?anchor=center&mode=crop&width=625)