Industry leading ISO cleanliness levels
Contamination control is crucial during the preparation processes in assembling fittings on hose, tubes, and pipes. Danfoss offers hose cleaning systems to ensure your hose assembly is free of contaminants, and hose capping systems to make sure the assembly remains contaminant free during storage and transit.
- Design - Industry leading ISO cleanliness levels
- Increased uptime - Longer hose assembly life
- Construction - Simple and robust
Danfoss' industry leading projectile cleaning systems help prevent contamination in your systems by:
- Removing rubber dust and metal particles arising from the hydraulic hose cutting process
- Removing metal flashings from the hose assembly process (crimping)
- Removing contaminated oil from hoses, tubes and pipes prior to installation in hydraulics systems
![FT1455 series projectile cleaning systems](/media/dx0nab4w/ft1455-series-projectile-cleaning-systems-1200x800.png?anchor=center&mode=crop&width=520)
FT1455 series projectile cleaning systems
- Provides industry leading ISO cleanliness levels
- Simple and robust construction
- Available in hand-held and bench-mount configurations
- Ideal for portable small volume applications, and large volume production applications
- Broad variety of projectile and nozzle types and sizes to match application needs
- Minimal setup, works off shop air (80 to 110 psi)
![FT1555 series CapSeal systems](/media/z0ed4mxf/ft1555-series-capseal-systems-1200x800.png?anchor=center&mode=crop&width=520)
FT1555 series CapSeal systems
Used in conjunction with the FT1355 and FT1455 projectile cleaning systems to prevent recontamination of hose, tube, and pipe assemblies.
- Provides industry leading ISO cleanliness levels
- Robust construction for use in heavy duty applications
- Available in hand-held and bench-mount configurations
- Ideal for portable small volume applications, and large volume production applications
- Optimum capsule design to meet a broad variety of applications
- Minimal setup
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.