Simplify system maintenance
Danfoss Flexmaster tube and pipe joints absorb vibration and are ideal for making quick connections and disconnections when repairing or disassembling a system. Featuring both standard and self-restrained gaskets, our tube and pipe joints simplify system maintenance and repairs with easy connection and disassembly.
- Benefits - Quick connect and disconnects
- Decrease downtime - Simplifies maintenance and repairs
- Improved performance - Absorbs machine vibration
Flexmaster joints
Danfoss Flexmaster products consist of tube/pipe joints for the low pressure applications. They are ideal for producing leak-proof connections between pipe ends. They also provide compensation for misalignment of pipes in installations and can absorb relative movement of pipes.
Flexmaster joints:
- Used on plain end tube or pipe
- Absorbs vibration
- Even misaligned piping is no problem
- Easy to Install
![](/media/2748/construction.jpg?anchor=center&mode=crop&width=625)
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.