Higher operating performance
Danfoss' complete line of crimp fittings provide unmatched quality and performance. Engineered for extremely high-pressure applications, their innovative design and superior corrosion resistance results in higher operating performance and less equipment downtime.
- Dura-Kote Plating - Superior corrosion resistance
- Innovative Design - Deliver performance and maximum uptime
- System Engineered - Extend hose assembly life
Conv-O-Crimp Fittings
The unique Everflex Conv-O-Crimp hose end are shipped with factory-installed Teflon™ fluoropolymer sleeves on the insert. This eliminates the time consuming, costly and subjective step of wrapping the hose end with Teflon tape before assembly. The result is a hose assembly system that is second to none in ease of assembly fabrication. “Teflon is a trademark of The Chemours Company FC, LLC used under license by Danfoss”.
Dura-seal technology
Class "0" leakage protection. This patent-pending innovation from Danfoss eliminates hose assembly cool-down leakage, while extending hose assembly life, reducing equipment down-time.
![Braided hose fittings (Premium)](/media/p04htzxn/braided-hose-fittings-premium-3-2.jpg?anchor=center&mode=crop&width=520)
Braided hose fittings (Premium)
1A (TTC series) and Z series features:
- New Dura-Kote plating technology for up to 1,000 hours of corrosion resistance
- Bite the wire technology for best in class connection and sealing
- Class zero leakage SAE J1176 on approved hose styles
- Over 550 fitting configurations available
- Danfoss' MatchMate braided - hose/fitting identification system program provides identification markings on the hose, hose fittings, and crimp dies for quick and easy assembly
![Spiral hose fittings (Premium)](/media/ipyncdrb/spiral-hose-fittings-premium-3-2.jpg?anchor=center&mode=crop&width=520)
Spiral hose fittings (Premium)
4S/6S features:
- New Dura-Kote plating technology for up to 1,000 hours of corrosion resistance
- New patent pending Dura-Seal technology to eliminate hose assembly cool-down leakage
- Class zero leakage SAE J1176 on approved hose styles
- Danfoss' MatchMate spiral - hose/fitting identification system program provides identification markings on the hose, hose fittings, and crimp dies for quick and easy assembly
![Winner two-piece fittings (Standard)](/media/nademcxz/winner-two-piece-fittings-standard-3-2.jpg?anchor=center&mode=crop&width=520)
Winner two-piece fittings (Standard)
Two-piece Winner features:
- Non-skive, two-piece crimp fitting
- One nipple part number for both EC115 & EC215 standard hoses
- Meets industry specifications when used with the EC115 & EC215 standard hoses
- Clear silver hexavalent chromium-free plating
Carbon steel material
Dura-Kote plating advantage
Danfoss hose fittings now come with Dura-Kote plating, which gives you up to 1,000 hours of corrosion resistance. Dura-Kote is an innovative plating technology offers more corrosive protection for longer life, lower replacement costs, and improved appearance. This corrosion protection decreases the likelihood of leaking, which means less equipment downtime and greater productivity. Plus, there are no compatibility issues with Dura-Kote plating. The Danfoss hose fittings you rely on today will look, feel, and perform exactly the same.
- Same form and functional capabilities
- Same torque values and pressure ratings
- Same silver appearance
- Same procedures for assembly
Corrosion spreads- choose your components wisely!
In a 650 hours salt spray test Danfoss' family of components showed no corrosion migration in comparison to an assembly that combined an Danfoss fitting with competitor components. This test illustrates why it is so important to choose Danfoss components for your entire hose assembly.
![PTFE hose fittings (FC series, E series)](/media/iaoptqnj/ptfe-hose-fittings-fc-series-e-series-3-2.jpg?anchor=center&mode=crop&width=520)
PTFE hose fittings (FC series, E series)
Applications: General purpose low- and medium-pressure hydraulics.
Advantages: Wide selection of hose and end configurations allowing for a diverse number of applications where hose compatibility is a problem.
![Truck and fuel fittings (FJ series, 069 E series)](/media/cdzgvelm/truck-and-fuel-fittings-fj-series-069-e-series-3-2.jpg?anchor=center&mode=crop&width=520)
Truck and fuel fittings (FJ series, 069 E series)
Applications: General purpose low- and medium-pressure hydraulics. Generally used for truck and off-road vehicle applications.
Advantages: Wide selection of hose and end configurations allowing for a diverse number of applications.
![757 E Series fittings](/media/vnddqmsa/757-e-series-fittings-3-2.jpg?anchor=center&mode=crop&width=520)
757 E Series fittings
Applications: Used with R134a and R1234yf applications. Ideal for heavy duty truck use as well as industrial and automotive applications.
Advantages: Wide selection of hose ends which include the flareless ends, allowing use of existing tubing. Steel hose ends handle heavy duty demands.
![1G crimp fittings (OTC Sockets)](/media/n4op3u4m/1g-crimp-fittings-otc-sockets-3-2.jpg?anchor=center&mode=crop&width=520)
1G crimp fittings (OTC Sockets)
Applications: Designed for lower pressure and suction hose applications.
Advantages: Now with Dura-Kote plating technology for up to 1,000 hours of corrosion resistance. A captive nut eliminates the weak spots found in other fittings. And it evenly distributes the force applied during assembly, helping prevent cracks and leaks that halt workflows and lead to unplanned downtime.
Finding the Danfoss part number is easy using the cross-reference tool
Just type in the competitive part number to find the equivalent Danfoss part number.
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.