Clever, connected and cutting-edge
The PLUS+1® Connect CS500 IoT Gateway offers machine operators, owners, service technicians, and fleet managers the ability to connect and interact with their machines and provides cost-effective solutions to fit the remote monitoring needs of today's mobile machines. From the PLUS+1® Connect portal, the CS500 can be remotely configured to monitor the machine state, performance, and position for increased efficiency and accountability, asset management, and a reduction in the total cost of ownership.
The PLUS+1® Connect machine monitoring platform then provides insights to optimize machine efficiency, improve productivity and facilitate servicing through data generated on-site.
Features and benefits
Easy to install enclosure
Plug and perform solution
Radio Module Global 4G LTE, 3G UMTS/HSPA+, and 2G GSM/GPRS/EDGE
Remote PLUS+1® GUIDE and PLUS+1® Service Tool connectivity
PLUS+1® Connect portal to configure logging of machine and position data
Firmware-over-the-air (FOTA) update
Factory-installed SIM Card
2 CAN buses 2.0A/B
IP67 Ingress Protection rating
4 multifunction inputs
Power management driven by CL15 including low-power mode with cyclic configurable wake-up
Flexible mounting options
GNSS position tracking
Factory-installed security certificate
Documents
Downloads
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® Mobile Service Tool
Transform your mobile device - Android or iOS - into a secure and flexible wireless diagnostics system capable of automatically detecting system error codes and delivering the right information to the right technician or group of technicians.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® CS100 cellular gateway
Our PLUS+1® CS100 cellular gateway provides high quality, plug and perform ease of installation, and cost effective solutions to fit the remote monitoring needs of today’s mobile machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® Service Tool
The PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® CS10 wireless gateway
Engineered by our security experts and designed for the harsh environments common with Off-Highway performance, the CS10 is a rugged and secure wireless device for machine monitoring – local or remote.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Road building
Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Operator experience
We are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.