Cost-effective
This high-resolution monochrome series is a cost-effective alternative to analogue displays.
Features and benefits DP2XX
- Wide voltage range 9-63 Vdc
- Plug and Perform®
- ‘Maxio’ additional 6 inputs
- ‘Dualcan’, including 2 CAN ports
- ‘Full’– including front USB port – front USB
- J1939-based Engine Information Center software available
Features and benefits DP6XX
- Transmissive TFT display for high legibility in the dark or bright sunshine
- 18 bit color resolution
- IP 67 for outdoor use
- Increased input functionality
- USB host support downloads machine application log data to USB memory stick
- USB and RS232 connections for laptop with buzzer alarm.
- External inputs for cameras (both PAL and NTSC support) and multiple CAN buses
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | DP200 Series Displays Data Sheet | Chinese (CN) | China | 09 Mar, 2015 | 572.9 KB | |
Data sheet | DP200 Series Displays Data Sheet | Japanese | Japan | 09 Mar, 2015 | 342.4 KB | |
Data sheet | DP200 Series Displays Data Sheet | English | Multiple | 09 Mar, 2015 | 493.2 KB | |
User guide | DP2XX series displays technical information | English | Multiple | 31 Jul, 2024 | 3.1 MB | |
Data sheet | DP600TM Series Displays Data Sheet | English | Multiple | 10 Mar, 2015 | 745.9 KB | |
User guide | PLUS+1® DP6XXTM Series Displays Technical Information | English | United States | 27 Mar, 2018 | 3.0 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DM1000 and DM1200 Series DisplaysOur displays bring outstanding viewability at all hours during the day. This helps to keep up productivity and information levels.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DP570 Series DisplaysOur DP570 model with 5.7" TFT color rugged displays for in-cab usage are user-programmable with the PLUS+1 GUIDE Vector-based Screen Editor (VBSE) for fast display development.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DM430 Series DisplaysThe DM430 series displays are a modernized 4.3" display platform designed with supreme viewability. Additionally, a variety of programmable backlit button pads and an Engine Information Center application created on the PLUS+1 platform.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DP700 Series DisplaysOur DP700 series with 7.0" TFT rugged color displays are programmable with the PLUS+1 GUIDE Vector-based Screen Editor (VBSE) for fast display development.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DM700 Series DisplaysThe Danfoss DM700 series 7" displays are helping customers tackle rugged environments, while modernizing mobile machines.