Optimized design
Our DP570 is design optimized for cost effectiveness and comes in two models; with and without video.
For customers looking for a cost effective display with a slightly smaller screen than DP7xx and for in-cab usage.
Features and benefits
5.7" high resolution TFT display
640x480 pixels
18 bit color resolution
IP65 for in-cab usage
One optional video input with both PAL and NTSC support
Keypad with 6 buttons all with white backlight design for low light and night use
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | DP570 Series Displays Technical Information Manual | English | Multiple | 04 Feb, 2022 | 3.3 MB | |
Data sheet | PLUS+1® DP570 Series Displays Data Sheet | English | Multiple | 04 Feb, 2022 | 498.7 KB | |
Data sheet | PLUS+1® DP570 Series Displays Data Sheet | Chinese (CN) | China | 06 Oct, 2015 | 588.5 KB | |
Data sheet | PLUS+1® DP570 Series Displays Data Sheet | Japanese | Japan | 27 Jul, 2018 | 1.1 MB |
Downloads
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }HMR CAN Rotary DevicesHMR CAN Rotary enables efficient screen navigation and operation of machine functions by intuitive button control - the next level in operator comfort and machine modernization.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DP700 Series DisplaysOur DP700 series with 7.0" TFT rugged color displays are programmable with the PLUS+1 GUIDE Vector-based Screen Editor (VBSE) for fast display development.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Total machine managementOur PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.