MCH Single Axis Control Handle

  • Overview
  • Documents
The MCHXXX Single Axis Control Handle provides remote electrical actuation of Danfoss pumps/motors, and or other electrically actuated pump strokers for open loop control systems. The MCHXXX can function as a setpoint for analog or microprocessor-controlled
systems for controlling position, speed, pressure, horsepower, or other dynamic parameters.

Features and benefits

One or two potentiometer sensors

Single axis

Shaft movement options:
‒ Spring return, and with one spring force
‒ Friction hold with adjustment
Environmental protection:
‒ Tested to NEMA 4 or equivalent to IP 65
Electrical connection:
‒ Terminal strip (standard configuration)
‒ Wiring harness (pigtail) with optional connector
Grip options:
‒ Ball
‒ Center lock
‒ Push-button
‒ Rocker switch

Documents

Documents
Type Name Language Valid for Updated Download File type
Installation guide MCH Customizing the Basic Control Handle Installation Guide English Multiple 15 Mar, 2021 2.6 MB .pdf
User guide MCHXXX Control Handle Technical Information Manual English Multiple 09 Mar, 2015 2.5 MB .pdf
Data sheet MCHXXX Series Control Handle Data Sheet Chinese (CN) China 19 Sep, 2018 498.5 KB .pdf
Data sheet MCHXXX Series Control Handle Data Sheet English Multiple 19 Jun, 2015 453.2 KB .pdf
Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.