PLUS+1® Compliant pedal
Rugged design uni-directional pedals with 3 million cycle operating life.
Designed with superior performance, durability and functional safety in mind operators are in complete control of the vehicle.
Rugged design
3 million cycle operating life
Uni-directional pedal travel 16˚ or 17˚
Potentiometric sensing
Analog output options, 16 Vdc supply maximum
- 10% to 90%
Pedal angle options:
- - 28˚, - 35˚, - 45˚
Ingress Protection IP66l
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | KEP Uni-directional and Bidirectional Foot Pedal Technical Information | English | Multiple | 17 Dec, 2019 | 2.8 MB |
Downloads
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® softwarePLUS+1® GUIDE and Service Tool is the foundation of the PLUS+1® Platform. It is engineered to accelerate your development process and bring higher quality machines to market faster.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SteeringAs the global market leader in steering components and systems, Danfoss equips everything from small lawn machines to the largest dump trucks.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Total machine managementOur PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Work functionsOur total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.