Ikore transmitter
State of the art lifting technology
Ikore represents the new generation of handheld units and is ready to operate in the 2.4 GHz universal band.
With the user perspective in mind, Ikore has been designed with a small size and weight without sacrificing the robustness. The improved ergonomics prevents the user from suffering postural fatigue. This handheld transmitter is our newest solution for standard overhead crane applications.
![](/media/dmmkz1zj/ikore-video-ergonomics.png?width=704&height=2559&rnd=132902683613930000?anchor=center&mode=crop&width=1920&height=420)
Ikore
The new handheld for standard EOT cranes
Specifications
Transmitter | Ikore |
Stop function | Cat. 3 - PLe. EN12849-1 and SIL 3 IEC 61508 / IEC 62061 |
Ingress protection | IP65/NEMA4 |
Anti condensation system | N/A |
Frequency band | 2405MHz to 2475MHz 20dBm/100mW |
Main mechanisms (max. #) | Pushbutton (7) + START + STOP |
Removable EEPROM | External |
Battery model | 4 AAA (Ikore) / BT11K (IkoreB) |
Battery life | >80 hours / 8 hours (100% duty cycle) |
Operating temperature range | -20C +70C (-4F +158F) |
Weight (with battery) | 315 grams |
Dimensions LxWxH mm | 174.5x68x56 |
Harness | Hand strap/shoulder strap |
Display | N/A |
Cable connection | N/A |
Range limiter | N/A |
Associated receivers | R11 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Installation guide | ikore and R11 Installation Guide | English | Multiple | 28 Sep, 2021 | 474.0 KB | |
Installation guide | IKORE B and R11 Installation Guide | English | Multiple | 28 Sep, 2021 | 470.1 KB | |
Data sheet | IKORE B Transmitter Data Sheet | English | Multiple | 06 May, 2021 | 1.7 MB | |
Data sheet | IKORE B Transmitter Data Sheet | Chinese (CN) | China | 24 Nov, 2020 | 1.9 MB | |
User guide | IKORE B Transmitter User Manual | English | Multiple | 06 May, 2021 | 3.1 MB | |
User guide | IKORE B Transmitter User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.0 MB | |
Data sheet | IKORE Transmitter Data Sheet | English | Multiple | 17 Feb, 2022 | 471.8 KB | |
Data sheet | IKORE Transmitter Data Sheet | Chinese (CN) | Multiple | 04 Nov, 2020 | 580.7 KB | |
Data sheet | IKORE Transmitter Data Sheet | Spanish, Castilian | Multiple | 02 May, 2019 | 471.0 KB | |
User guide | IKORE Transmitter User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.0 MB | |
User guide | IKORE Transmitter User Manual | English | Multiple | 28 Mar, 2019 | 3.0 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }IkargoIkargo transmitter represents the new generation of handheld units.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }IkompactIkompact is our handheld unit exclusively designed for mobile applications. This transmitter works in the 2.4 GHz universal band and it is used in utility/service cranes.