MPCAN MP family
Adapted to vehicles with CAN BUS communication
The MPCAN is our specialized receiver for machinery controlled by CAN BUS communication where constant information exchange is necessary.
Features and benefits
Specifications
Receiver | MPCAN |
Stop function | Cat. 3 – PLd |
Ingress protection | IP65/NEMA4 |
Frequency band | Multiband (400 – 930 MHz) |
AC power supply | N/A |
DC power supply | 9-35 Vdc |
Antenna | External / Internal (default) |
Removable EEPROM | Internal |
Signalling | External |
ON / OFF outputs (Max.) | 4 |
Analogue outputs (Max.) | N/A |
CANopen | Yes |
ON / OFF inputs (Max.) | 4 |
Analogue inputs (Max.) | N/A |
Maximum output Current | 2A |
Working temperature range | -20C + 70C (-4F + 158F) |
Weight | 300 grams |
Dimensions (LxWxH mm) | 117 x 133 x 36 |
Cable connection | Yes |
Associated transmitters | T70 1/ T70 2/ T70 1 HALL/ T70 2 HALL/ T70 1 ATEX/ T70 2 ATEX/ IK2/ IK3 / IK4 |
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | MPCAN Receiver Data Sheet | English | Multiple | 22 Feb, 2022 | 800.4 KB | |
Data sheet | MPCAN Receiver Data Sheet | Spanish, Castilian | Multiple | 01 Jul, 2019 | 799.5 KB | |
User guide | MPCAN Receiver User Manual | English | Multiple | 30 Mar, 2022 | 4.3 MB | |
User guide | MPCAN Receiver User Manual | Spanish, Castilian | Multiple | 30 May, 2019 | 3.8 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MP20MP20 receiver has two varieties (A and V), allowing to control machinery through the two most common proportional signal types (PWM and Voltage). This receiver is used in knuckleboom cranes and concrete pumps.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MP08MP08 is a compact receiver that has two varieties (A and V), allowing to control machinery through the two most common proportional signal types (PWM and Voltage). This receiver is used in utility/service cranes.