Fast-track to autonomous machine functions
The XM100 autonomous controller, Danfoss' first autonomous hardware solution, supports customers in enabling Level 3 Autonomy and delivers the central processing power for the future of mobile machinery and development. The XM100 Controller meets the needs of autonomous machines by interfacing with GNSS systems, LiDAR, Radar and inertial sensors while carrying out autonomous navigation tasks.
With the integrated PLUS+1® Autonomous Control Library, machine manufactures are able to to add autonomous functionality to their machines without writing a single line of code by using the pregrogrammed and pretested function blocks each covering key areas like positioning, navigation and path planning.
Features and benefits
Programmable with PLUS+1® Guide
Powerful i.MX 6 QuadPlus processor
8 GB of flash and 2GB of DDR3RAM
4 CAN ports
Interfaces for LiDAR & Radar over Ethernet (10/100)
Integrated 6-Axis Inertial Measurement Unit
GNSS Receiver with 1.5M CEP50 position accuracy
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PLUS+1 XM100 Autonomous Controller Data Sheet | English | Multiple | 20 Sep, 2023 | 748.9 KB | |
User guide | PLUS+1 XM100 Autonomous Controller Technical Information | English | Multiple | 29 Nov, 2021 | 3.2 MB | |
Safety guide | PLUS+1 XM100 Reliability Data MTTF | English | Multiple | 14 Mar, 2022 | 2.5 MB |
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Operator experienceWe are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Legacy displaysTo support customers during the phasing-out period, we continue to supply these displays as legacy products.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DM1000 and DM1200 seriesOur displays bring outstanding viewability at all hours during the day. This helps to keep up productivity and information levels.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollersOur powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DP700 seriesDP700 series with 7.0” TFT color rugged displays. User-programmable with PLUS+1® GUIDE Vector-Based Screen Editor (VBSE) for fast display development. Available with two camera inputs.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® sensorsOur temperature or pressure-detecting sensors link your machine functions to the control system. Many of the sensors in our broad range are PLUS+1® Compliant, contributing to precision control systems on all kinds of mobile application.