![Pneumatic mill-duty cylinders - EM 02 series](/media/zvzlbqyg/danfoss-em-series-cylinder-c-bl-v.png?anchor=center&mode=crop&width=520)
Engineered to survive in the extremely demanding environments
Mill-duty pneumatic EM 02 series cylinders are engineered to meet the extreme demands of primary metal applications. They’re ideal in arc furnaces, slab casters, rolling mills and coating lines. If we don’t have the bore size or stroke length you need, we can customize a solution for you.
- Strong - Robust construction
- Efficient - Optimal performance
- Durable - Made to last
Accelerate cycle times and increase production
Maximize acceleration with our patented floating ring cushion seal, or alternate ball check design. Optimize deceleration with the fully adjustable cushioning system.
Durable
Our standard pneumatic tubes are honed and chrome-plated to a minimum of 0.0006 in diametrically. Need heavier plating on pneumatic bores? We can do that.
Safe, dependable performance
Captive screws prevent accidental removal, while still allowing easy adjustment. The SureSeal system—the connection between rod and wipers—ensures exceptional performance and durability. Pneumatic cylinders use a high-quality nitrile U-cup rod seal and double-lipped wiper.
Minimize wear and extend seal life
Special wear bands eliminate metal-to-metal contact for longer cylinder life and increased load-carrying capability. The case-hardened, chrome-plated piston rod ensures maximum durability and seal life, resulting in less downtime.
![Visit PowerSource](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | Vickers® by Danfoss Cylinders Core Product Offering | English | Multiple | 25 Aug, 2023 | 240.3 KB |
Resources
![](/media/riwhdwki/powersource-1920x420px.jpg?width=420&height=1920&rnd=132826680707100000?anchor=center&mode=crop&width=1920&height=420)
Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.