![3-Way and 4-Way Mixing Valves](/media/12613/esbe-type-f-mixing-valves.jpg?anchor=center&mode=crop&width=520)
3-Way and 4-Way Mixing Valves
ESBE Type F valves are ideal for mixing or diverting applications in heating and cooling systems. The mixing proportions are adjusted manually or controlled by the means of a motorized actuator that receives an input signal from a reset controller or DDC system. The scale is graduated on both sides and can be turned, allowing a choice of mounting positions.
Features and benefits
Rotary design allows for flexibility in field piping layouts.
Double mixing function for 4-way valve, reduces the risk of condensation within the heat source.
Valve position face plate is printed on both sides and can be rotated allowing a choice of valve mounting positions.
Easily adaptable with the following ESBE motorized actuators:
- 90 Series (electronic)
- ARC/ARD Series.
Suitable fluid of 100% water or glycol mixture (maximum 50% glycol) for heating or cooling closed loop systems.
Products
Applications
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | ESBE Type F Mixing and Diverting Valve Datasheet | English | Multiple | 18 Jul, 2016 | 280.6 KB | |
Installation guide | ESBE Type F Mixing and Diverting Valve Instructions_VIKIM122 | English | United States | 09 Feb, 2009 | 2.4 MB | |
Catalog | Hydronic Specialties Controls Catalog and Application Guide | English | Multiple | 25 Mar, 2022 | 2.4 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ESBE ARA Series ActuatorsESBE ARA 600 Series actuators are compact, motorized actuators for operating ESBE mixing valves up to 2". The 24V actuators replace the 60 Series, have improved mounting and operating functions and can easily be manually operated.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ESBE VRG Mixing ValvesThe ESBE VRG series is a range of compact, low leakage brass valves. Available in either a 3-way or 4-way versions suitable in either mixing or diverting applications.
When assembled with the ARA600 or 90 Series motorized actuator, and wired to a controller, the VRG assembly provides regulating accuracy.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ESBE ARC/ARD Series High Torque ActuatorsThe ESBE ARC/ ARD series of high torque rotary, low voltage, motorized actuators provide a 90°operating range of rotation. Suitable for assembly to ESBE Type F series, 3 and 4-way valves that range from 2” to 6” in size and alternatively applied as damper actuators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ESBE CRA Series Setpoint ControlsThe ESBE CRA Series of setpoint controls includes a combined motorized actuator and constant flow temperature control with an adjustable temperature setting.
The easy to use CRA series includes an LCD backlit digital display and is available in two varieties; the CRA112 - for use with ESBE valves up to 2", and the CRA122 - for use with all sizes of ESBE valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ESBE 90 Series ActuatorsThe ESBE 90 Series of 24V electronic motorized actuators are direct mount to rotate ESBE 3 & 4-way rotary valves in hydronic heating and cooling applications. The 90 Series motorized actuator provides additional torque compared to the ARA series, and can be installed on all ESBE 3 & 4-way rotary valves, in sizes from ½” to 6”. 90 Series linkage kits are also available capable of adapting the motorized actuator to Viessmann, Honeywell, Centra DR/ZR, Landis & Staefa and TA VTR styles of valves.
Support
![Hydronic heating technical support](/media/15076/hydronic-heating-support-icon.jpg?anchor=center&mode=crop&width=810)
Technical Support
Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.