Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ESBE Type F Mixing ValvesESBE Type F valves are flanged valves made of high-performing cast iron and available up to 6" in size and suitable for mixing or diverting applications in heating and cooling systems. Type F valves assemble to the 90 Series or ARC/ARD Series of motorized actuators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ESBE VRG Mixing ValvesThe ESBE VRG series is a range of compact, low leakage brass valves. Available in either a 3-way or 4-way versions suitable in either mixing or diverting applications.
When assembled with the ARA600 or 90 Series motorized actuator, and wired to a controller, the VRG assembly provides regulating accuracy.