ESBE CRA Series Setpoint Controls

  • Overview
  • Applications
  • Documents
  • Videos
  • Related products
  • Support

Constant flow temperature controller with integrated motorized actuator...

The ESBE CRA Series of setpoint controls includes a combined motorized actuator and constant flow temperature control with an adjustable temperature setting.

The easy to use CRA series includes an LCD backlit digital display and is available in two varieties; 

  • CRA112 - for use with ESBE valves up to 2"
  • CRA122 - for use with all sizes of ESBE valves.

Features and benefits

Complete control package: motorized actuator, sensor, and controller included. (Included sensor cable is 4.9 ft/1.5m, but optional 16 ft/5 m cable can be purchased: Code No. 17053100.)

Easy to use LCD backlit digital display.

Quickly mounts to ESBE valve bodies.

Adjustable setpoint temperature range: 41° to 203°F (5° to 95°C).

Able to maintain two unique setpoint temperatures with use of an external relay.

Selectable rotation speed of motorized actuator (CRA122 only.)

Technical Specifications

CRA112 Setpoint Control

The ESBE CRA112 is a combined motorized actuator and constant flow temperature control with an adjustable setting operation range. Ideal for applications that require constant monitoring or regulation of temperature such as domestic hot water, slab radiant heating, or return water temperature protection. Depending on the placement of the sensor and the piping of the CRA112 assembly, it will be regulating the temperature by either mixing or diverting. The compact CRA112 control mounts directly to an ESBE VRG valve body (½” to 2” only). The CRA112 can also be mounted to ESBE’s discontinued MG and G series valves up to 2” size.

  • Designed for Use With: ESBE Valves (up to 2")
  • Supply Voltage: 24 ± 10% VAC, 50/60 Hz
  • Power Consumption: 3VA
  • Rotation: 90°
  • Torque: 4.42 ft. lbs (6Nm)
  • Mountable ESBE Valve Styles Sizes: VRG Series, MG & G series (discontinued, up to 2”)
  • Enclosure rating (actuator & control): NEMA 12K, IP41
  • Ambient Temperature Range: 23° to 131°F (-5° to 55°C)
  • Run Time: 25 sec @60 Hz, 30 sec @50 Hz

CRA122 Setpoint Control

The ESBE CRA122 is a combined motorized actuator and constant flow temperature control with an adjustable temperature setting. This control is a direct replacement for the 92K2 control. The CRA122 monitors and maintains the setpoint of water or air temperature on mixing or diverting applications by modulating ESBE 3-way or 4-way valves in the recommended sizes ranging from 2-1/2” to 6”. The CRA122 setpoint control can also be used with smaller sized VRG valve bodies with the use of the VRG to 90 Series mounting kit code no. 193B1616.

  • Designed for Use With: All ESBE Valve Sizes
  • Supply Voltage: 24 ± 10% VAC, 50/60 Hz
  • Power Consumption: 3VA
  • Rotation: 90° (factory), adjustable from 30° to 180°
  • Torque: 135 in. lbs (15Nm)
  • Mountable ESBE Valve Styles Sizes: MG & G Series (discontinued), F Series, VRG Series (requires mounting kit: 193B1616)
  • Enclosure Rating (actuator & control): NEMA 13, IP54
  • Ambient Temperature Range: 23° to 131°F (-5° to 55°C)
  • Run Time: 120sec (default) Selectable: @60Hz: 12/25/50/100/200/398 seconds, @50 Hz: 15/30/60/120/240/480 seconds

Applications

Additional application examples can be found on the CRA Series Datasheets:

ESBE CRA112 Setpoint Control Datasheet

ESBE CRA122 Setpoint Control Datasheet

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet ESBE CRA112 Setpoint Control Datasheet_VDCPD122 English United States 05 Oct, 2015 982.4 KB .pdf
Installation guide ESBE CRA112 Setpoint Control Instructions_VIKIW122 English Multiple 02 Mar, 2016 2.3 MB .pdf
Data sheet ESBE CRA122 Setpoint Control Datasheet_VDCPC322 English United States 01 Mar, 2016 653.0 KB .pdf
Installation guide ESBE CRA122 Setpoint Control Instructions_VIKIX122 English Multiple 02 Mar, 2016 3.2 MB .pdf
Catalog Hydronic Specialties Controls Catalog and Application Guide English Multiple 25 Mar, 2022 2.4 MB .pdf

Videos

Related products

  • if (isSmallPicture) { ESBE Type F Mixing Valves; } else if (isBigColumns) { ESBE Type F Mixing Valves } else { ESBE Type F Mixing Valves }
    ESBE Type F Mixing Valves

    ESBE Type F valves are flanged valves made of high-performing cast iron and available up to 6" in size and suitable for mixing or diverting applications in heating and cooling systems. Type F valves assemble to the 90 Series or ARC/ARD Series of motorized actuators.

  • if (isSmallPicture) { ESBE ARC/ARD High Torque Rotary Actuator Series; } else if (isBigColumns) { ESBE ARC/ARD High Torque Rotary Actuator Series } else { ESBE ARC/ARD High Torque Rotary Actuator Series }
    ESBE ARC/ARD Series High Torque Actuators

    The ESBE ARC/ ARD series of high torque rotary, low voltage, motorized actuators provide a 90°operating range of rotation. Suitable for assembly to ESBE Type F series, 3 and 4-way valves that range from 2” to 6” in size and alternatively applied as damper actuators.

  • if (isSmallPicture) { ESBE 90 Series Actuators; } else if (isBigColumns) { ESBE 90 Series Actuators } else { ESBE 90 Series Actuators }
    ESBE 90 Series Actuators

    The ESBE 90 Series of 24V electronic motorized actuators are direct mount to rotate ESBE 3 & 4-way rotary valves in hydronic heating and cooling applications. The 90 Series motorized actuator provides additional torque compared to the ARA series, and can be installed on all ESBE 3 & 4-way rotary valves, in sizes from ½” to 6”. 90 Series linkage kits are also available capable of adapting the motorized actuator to Viessmann, Honeywell, Centra DR/ZR, Landis & Staefa and TA VTR styles of valves.

  • if (isSmallPicture) { ARA Series Actuators; } else if (isBigColumns) { ARA Series Actuators } else { ARA Series Actuators }
    ESBE ARA Series Actuators

    ESBE ARA 600 Series actuators are compact, motorized actuators for operating ESBE mixing valves up to 2". The 24V actuators replace the 60 Series, have improved mounting and operating functions and can easily be manually operated.

  • if (isSmallPicture) { ESBE VRG Mixing Valves; } else if (isBigColumns) { ESBE VRG Mixing Valves } else { ESBE VRG Mixing Valves }
    ESBE VRG Mixing Valves

    The ESBE VRG series is a range of compact, low leakage brass valves. Available in either a 3-way or 4-way versions suitable in either mixing or diverting applications.

    When assembled with the ARA600 or 90 Series motorized actuator, and wired to a controller, the VRG assembly provides regulating accuracy.

Support

Hydronic heating technical support

Technical Support

Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.