The AME 435 QM and AMV 435 series of actuators is used with AB-QM™ valves in sizes 1½" to 4" (DN 40 to DN 100).
The advanced design incorporates load related ‘switch-off’ to ensure that actuators and valves are not exposed to overload.
Features and benefits
Automatically adapts its stroke to the valve end positions which reduces commissioning time (self stroking)
Valve flow adjustment feature; flow can be variably-adjusted from linear to equal % or opposite.
Energy saving, cost reducing and energy efficiency improving anti-oscillation function
Advanced design incorporates load related ‘switch-off’ to ensure that actuators and valves are not exposed to overload
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet | AME 435 QM Actuator Submittal | English | Multiple | 21 Jun, 2016 | 428.8 KB | |
Data sheet | AMV435 Actuator Datasheet VDHUT122 | English | Multiple | 28 Jun, 2016 | 671.2 KB | |
Fact sheet | AMV435 Actuator Submittal VLHUG122 | English | Multiple | 21 Jun, 2016 | 453.7 KB |
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AME 435 QM
24 V, 20 mm actuator for modulating control of AB-QM™ valves in sizes 1½" to 4" (DN 40-100).
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AMV 435
AMV 435, 3-point, 24V 7.5-15 s/mm, 20mm, 400N electric actuator
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AB-QM™ Pressure Independent Balancing Control Valves
Simple Affordable Comfort - Pressure independent control excellence from the global market leader for over 30 years. Discover how Danfoss AB-QM™ Pressure independent balancing control valves (PIBCVs) can improve system efficiency by eliminating overflows and increasing ΔT.
Danfoss offers a complete range of innovative solutions - ½" to 10", to meet your HVAC system's needs for optimal flow control.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AB-QM™ Actuators
A variety of complimentary actuators are available that work synergistically with the AB-QM™ valve, maximizing the balancing & control features of the valve. Select your actuator based on your desired control input features for your application.