![Danfoss AME 25SD and 25SU actuators for AB-QM valves](/media/8588/danfoss-ame-25sd-and-25su-actuators-for-ab-qm-valves_3x2.jpg?anchor=center&mode=crop&width=520)
The AME 25 series of low voltage electronic actuators are proportionally controlled and internally incorporate a safety spring function. In the event of power loss, the actuator will return to either a normally open with AME 25 SU or normally closed position with the AME 25 SD depending on the style selected (spring up-SU or spring down-SD). The AME 25 series of actuators are mounted to AB-QM™ valves in sizes of 1-½” to 4” valves.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Operating guide | AME 25 SU / AME 25 SD | Danish; German; English; Spanish, Castilian; Finnish; French; Dutch, Flemish; Polish; Russian; Chinese (CN) | Multiple | 03 Jan, 2017 | 4.0 MB | |
Data sheet | AME 25 SU / AME 25 SD Actuator Datasheet | English | Multiple | 27 Jun, 2016 | 198.5 KB | |
Fact sheet | AME 25 SU / AME 25 SD Actuator Submittal | English | Multiple | 21 Jun, 2016 | 387.6 KB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AB-QM™ ActuatorsA variety of complimentary actuators are available that work synergistically with the AB-QM™ valve, maximizing the balancing & control features of the valve. Select your actuator based on your desired control input features for your application.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AB-QM™ Pressure Independent Balancing Control ValvesSimple Affordable Comfort - Pressure independent control excellence from the global market leader for over 30 years. Discover how Danfoss AB-QM™ Pressure independent balancing control valves (PIBCVs) can improve system efficiency by eliminating overflows and increasing ΔT.
Danfoss offers a complete range of innovative solutions - ½" to 10", to meet your HVAC system's needs for optimal flow control.