The ABV is a thermo-hydraulic actuator for two point control used to control floor temperature, floor heating systems, hot-water service systems, zone valves and district heating systems.
Features:
- Adjustable flow limitation
- manual operation
Products
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VMT valves for thermostatic or electric actuatorsThe VMT valve is a 2-way seated valve, used primarily for heating systems. The valve can be combined with the following thermostatic elements from Danfoss: RAVK, ABV, TWA-V or RA2000 wall mount operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }KOVM mixing valveKOVM mixing valve bodies are designed to maintain room temperature by controlling hot (or chilled) water flow through radiators, fans, convectors, etc. Due to the KOVM’s unique bypass design, a constant system flow is achieved regardless of the room’s heating (or cooling) requirements. Therefore system pressures and flow rates are automatically kept constant without the need for pressure controlled bypass valves.
Support

Technical Support
Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.