ABNM-A5 Thermal Actuator

  • Overview
  • Products
  • Documents
  • Related products
  • Support

0-10V, Proportional actuator

The ABNM-A5 0-10V thermal actuator is designed for use with RA2000 thermostatic radiator valves in heating and cooling applications.

Control is done by a 0-10 V signal, which is provided either by a 3rd party room thermostat or, in most cases, by a central direct digital control (DDC) system. The actuator converts the 0-10 VDC signal into a proportional actuator travel to the RA2000 or RA-C series of valves.

Suitable applications for the ABNM-A5 actuator can include fan coil units, chilled ceiling applications, radiant floor heating or radiator valves. It is not recommended that the ABNM-A5 actuator be used on low pressure steam applications due to the increased temperature environment that the actuator is exposed to.

Features and benefits

Safety function of normally closed (NC) actuator during power failure

Low power consumption 1W

Removable plug-in cable

Simple snap-on installation

Actuator orientation in any installation position

Products

Code No. 082F1111
Model ABNM-A5 Modulating Actuator (requires 0 -10 VDC signal) 24VAC 1.0 VA
Type NC
Required Valve Body RA2000
Applications Chilled or hot water
Length Code No.
3 feet (1m) 082F1081
16 feet (5m) 082F1082
32 feet (10m) 082F1083
Code No. Description
VA330000 Uponor manifold
VA50H Honeywell Braukmann (except 110 Series)
VA54H MMA, Macon
VA640000 RTI (Pettinaroli) manifold
VA780000 Danfoss RA2000
VA80H Heimeier, Overtrop (since 1997), TACO (Alpha actuator, since 2005), Embassy manifold

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet ABNM A5 Actuator Datasheet - for use with RA2000 Valves English Multiple 07 Mar, 2016 601.3 KB .pdf
Installation guide ABNM-A5 Actuator Instructions For RA2000 English Multiple 08 Jul, 2016 820.1 KB .pdf
Catalog Hydronic Specialties Controls Catalog and Application Guide English Multiple 25 Mar, 2022 2.4 MB .pdf

Related products

Support

Hydronic heating technical support

Technical Support

Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.