FTC
self acting thermostatic sensor
FTC is a self-acting thermostatic sensor used for flow temperature control of floor heating and radiator heating systems.
The water temperature is measured by a surface sensor, which is easily mounted on the pipe by means of a strip (enclosed with the product). The snaplock connector of the sensor element secures a firm connection to the valve.
Products
Documents
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }RA-C heating and cooling valvesRA-C valves, together with Danfoss self-acting and electronic controllers, make up a perfect combination for control of cooling and heating circuits.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermostatic radiator valvesRobustly built and designed to meet the rigors of the residential, commercial and industrial sectors, a comprehensive range of Danfoss RA2000 thermostatic radiator valves is available for hot water, one-pipe steam, and two-pipe low pressure steam systems.
Support
![Hydronic heating technical support](/media/15076/hydronic-heating-support-icon.jpg?anchor=center&mode=crop&width=810)
Technical Support
Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.