Award winning snow melt control
The GX850M controller is an ideal choice for the most optimal control.
The GX850M is the most optimal solution for keeping any area free of ice and snow. The GX 850M acts on information received from sensors which register both temperature and moisture, then calculates the information ensuring that the heat will only be turned on when snow and/or ice is present. The result is increased efficiency, saving energy and minimizing operating costs.
Features and benefits
User interface allows total control of snow melting system set points
Set to maximum melting, or maximum energy savings or anywhere in between
Dual zone feature allows for energy savings
Digital sensors provide precise feedback on snow and ice conditions
Fault finding program detects and alarms on faults
Can be field upgraded to take advantage of new features
Integrate one to four separate sensors
Two year warranty
Products
GX850M
- Control Voltage: 120V
- Max. Heating Load: NA, Contactors required
- Max. Ambient Temperature: 14°F to 104°F (-10°C to +40°C)
- Enclosure Type: NEMA 1X
- Mounting: Wall mounted, indoors
- Dimensions (HxWxD): 7" x 7" x 3" (177mm x 177mm x 76mm)
Documents
Related products
Support
Technical Support
Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.