For use with GX Snow Melting Controls...
Various contactor panels are available depending on your technical preferences and specifications. Options include:
- Contactor/timer panels
- GFEP Panels
See product range for technical data and more information.
Product range

Contactor and timer panels
The Danfoss Contactor and Timer panels are primarily designed for snow and ice melting applications. All panels are pre-wired and UL listed complete with a NEMA 1 enclosure, wiring diagram, terminal connection block, timer (timer panels), and two or four 3-pole contactors. Timer panels can be used stand alone or in conjunction with an automatic controller. Contactor panels must be used in conjunction with an automatic controller.
Technical Data:
- Power Voltage Range: 208V - 600V
- Max. Heating Load: 300A/600A
- Control Voltage: 120V
- Enclosure Type: NEMA 1
- Mounting: Wall mounted, indoors
- Dimensions (HxWxD):10" x 10" x 4" (254mm x 254mm x 102mm), 14" x 12" x 6.5" (355mm x 305mm x 165mm)
- Timer Override: 4 HoursĀ

GFEP Contactor Panels
Simplify your installation with the ground fault equipment protection or GFEP Panels. Danfoss GFEP panels have built-in ground fault equipment protection, minimizing the risk of faults and eliminating extra wiring installation steps and costs. The panel can be activated by a Danfoss GX850 ACP, DS controller or any other type of controller.
Technical Data:
- Power Voltage Range: 208V - 600V
- Max. Heating Load: 300A/600A
- Control Voltage: 120V
- Enclosure Type: NEMA1
- Mounting: Wall mounted, indoors
- Dimensions:12" x 12" x 6" (305mm x 305mm x 152mm),
14" x 12" x 6.5" (355mm x 305mm x 165mm) - GFEP: 30mA trip
Features and benefits
Easy to install
NEMA 1, UL listed enclosure
Integrated 30mA GFEP (optional)
Internal LED trip indicator
LED heat-on indicator
Pre-wired terminal connections
120V on/off remote heat indicator
Two year warranty
Related products
Support

Technical Support
Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.