RX1200 Controller for residential applications
RX1200 - Roof and gutter de-icing controller for residential applications...
The RX1200 offers an easy, no maintenance operation and is designed for use with Danfoss RX Cables. The RX1200 Controller senses both moisture and temperature conditions.
Features and benefits
Save up to 75% on energy consumption costs
Fully automatic
Plug and play installation
Extends life of roof de-icing system
Pre-assembled and ready-to-install
Prevent roof damage and leaks
Technical Data:
- Power Supply: 120VAC 50/60 Hz
- Resistive Load (Output) max: 10.2A @ 120V (1225W)
- Turn On/Off Temperatures: On at 39.2°F, off at 44.6°F (On at 4°C, off at 7°C)
- Enclosure Type/Mounting: Outdoor, under soffit/eave on wall protected against rain and direct sunlight
- Dimensions (HxWxD): 1.73" x 4.57" x 2.84" (44mm x 116mm x 72mm)
- Power Cord: 4.9 ft (1.5 m), 16AWGx3C, with ground plug, black
- Probe Lead: 2.3 ft. (0.7 m), black
- Sensor Wire: 9.84 ft (3m), moisture sensor, black
- Included: Sensor shingle clips (6 pcs., aluminum alloy), Screws (2 pcs., M4x25)
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Catalog | Electric Heating Product Catalog | English | United States | 19 Mar, 2025 | 5.6 MB | |
Brochure | RX Roof and Gutter Deicing Brochure | English | Multiple | 21 Aug, 2017 | 1.2 MB | |
Data sheet | RX1200 Controller Datasheet | English | Multiple | 07 Jul, 2017 | 205.1 KB | |
Operating guide | RX1200 Installation Manual | English | United States | 07 Jul, 2017 | 270.8 KB |