LX cables -for electric floor heating

  • Overview
  • Installation
  • Documents
  • Warranty
  • Related products
  • Support

LX cables - easy, flexible, reliable warmth

Danfoss offers reliable LX cables which are suitable for both residential and commercial applications. LX Cables are typically installed with renovations, in bathrooms, basements and kitchens to heat tiles, stone, or engineered wood flooring.

 

Danfoss LX Cable offers the same quality cables that are embedded in our LX Mats, but the loose cable option allows for flexible installation. To improve the ease of installation, we have also given both the cable and the cold lead of the LX Cable a round profile to prevent curling and make it easier to bend. It also features fully screened twin conductor cables and an easy-strip, reinforced single-cable cold lead. Danfoss LX Cables are cost-effective, versatile, easy to install, and exceptionally durable.

Features and benefits

Genuine 20-year warranty

Easy to install - flexible installation options

Minimal thickness-only add 3/16" height to the floor

Safety approved for wet locations

Single point connection

Eliminates electromagnetic fields (EMFs)

Technical Data:

 

Cable Construction: Twin Conductor

Cable Diameter: 3/16" (4.8mm)

Rated Voltage: 120V, 240V

Max. Rated Temperature: 212°F (100°C)

Conductor Insulation: Teflon™ FEP

Outer Insulation: PVC


Installation

LX Mat and Cable Installation video

Install the LX Mat & Cable system in minutes. Video includes install tips and tricks.

Flexibility

LX Cable strapping may be spaced with 2", 3", or 4" centers allowing for easy in-field adjustments for odd shaped areas or rooms, as well as the ability to customize the wattage output per square foot.

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Electric Heating Product Catalog English United States 19 Mar, 2025 5.6 MB .pdf
Data sheet LX Cable Datasheet English Multiple 24 Jan, 2019 239.3 KB .pdf
Brochure LX Cable Floor Warming Brochure English Multiple 19 Jan, 2019 939.7 KB .pdf

Warranty

Warranty Registration Form

Warranty Registration Form

Register your LX, TX, or GX mats and cables using the online warranty registration form, and view the terms and conditions.

Related products

Support

Technical Support

Technical Support

Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.