RAVK self acting thermostatic operator

  • Overview
  • Products
  • Documents
  • Related products
  • Support
RAVK self acting thermostatic operator

RAVK

RAVK is a self-acting thermostatic operator used to control temperatures in small hot-water cylinders (i.e. storage tanks) or heat exchangers in hydronic hot water systems. RAVK closes on rising sensor temperature.

Features and benefits

Closes on rising sensor temperature

Three temperature ranges

Mounts on either supply or return side of system

Sensor element can be fitted in any orientation

Dial can be set to limit or lock the setting range

Products

Type: Thermostatic

Required Valve Body: VMT or KOVM

Capillary Length: 6 ft. 6 in. (2 m)

Code No. Temperature Range
003L3530 50° - 86°F
(10° - 30°C)
013U8063 77° - 149°F
(25° - 65°C)
003L3531 95° - 167°F(35° - 75°C)

 

Dimensions

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet RAVK German Multiple 20 Mar, 2015 1.1 MB .pdf
Data sheet RAVK English Multiple 28 Nov, 2014 1.1 MB .pdf
Data sheet RAVK Danish Multiple 20 Mar, 2017 1.2 MB .pdf
Data sheet RAVK German Multiple 18 Dec, 2019 1.3 MB .pdf
Data sheet RAVK Swedish Multiple 20 Mar, 2017 1.2 MB .pdf
Data sheet RAVK English Multiple 29 Sep, 2015 1.0 MB .pdf
Data sheet RAVK Polish Multiple 24 Nov, 2008 1.2 MB .pdf
Data sheet RAVK Danish Multiple 14 Feb, 2008 1.0 MB .pdf
Data sheet RAVK Czech Multiple 20 Mar, 2017 1.1 MB .pdf
Data sheet RAVK English Multiple 01 Feb, 2006 842.1 KB .pdf
Data sheet RAVK English Multiple 06 Jun, 2007 763.6 KB .pdf
Data sheet RAVK Hungarian Multiple 10 Jan, 2015 990.8 KB .pdf
Data sheet RAVK Hungarian Multiple 20 Mar, 2017 1.2 MB .pdf
Data sheet RAVK Polish Multiple 23 Jan, 2015 1.0 MB .pdf
Data sheet RAVK Spanish, Castilian Multiple 20 Feb, 2007 1.2 MB .pdf
Data sheet RAVK Czech Multiple 09 Mar, 2009 1.1 MB .pdf
Data sheet RAVK Swedish Multiple 19 Jan, 2015 1.0 MB .pdf
Data sheet RAVK German Multiple 15 Sep, 2017 1.2 MB .pdf
Data sheet RAVK German Multiple 21 Dec, 2006 765.6 KB .pdf
Data sheet RAVK English Multiple 24 Nov, 2006 1.3 MB .pdf
Data sheet RAVK Polish Multiple 20 Mar, 2017 1.2 MB .pdf
Data sheet RAVK Danish Multiple 23 Jan, 2015 1.0 MB .pdf
Data sheet RAVK Czech Multiple 03 Mar, 2015 1.0 MB .pdf
Data sheet RAVK Spanish, Castilian Multiple 20 Mar, 2017 1.1 MB .pdf
Data sheet RAVK Hungarian Multiple 27 Dec, 2006 1.3 MB .pdf
Data sheet RAVK Spanish, Castilian Multiple 10 Jan, 2015 992.6 KB .pdf

Related products

  • if (isSmallPicture) { VMT valve; } else if (isBigColumns) { VMT valve } else { VMT valve }
    VMT valves for thermostatic or electric actuators

    The VMT valve is a 2-way seated valve, used primarily for heating systems. The valve can be combined with the following thermostatic elements from Danfoss: RAVK, ABV, TWA-V or RA2000 wall mount operators.

  • if (isSmallPicture) { KOVM mixing valve ; } else if (isBigColumns) { KOVM mixing valve } else { KOVM mixing valve }
    KOVM mixing valve

    KOVM mixing valve bodies are designed to maintain room temperature by controlling hot (or chilled) water flow through radiators, fans, convectors, etc. Due to the KOVM’s unique bypass design, a constant system flow is achieved regardless of the room’s heating (or cooling) requirements. Therefore system pressures and flow rates are automatically kept constant without the need for pressure controlled bypass valves.

  • if (isSmallPicture) { AVTB and AVTB-RA temperature controllers ; } else if (isBigColumns) { AVTB and AVTB-RA temperature controllers } else { AVTB and AVTB-RA temperature controllers }
    AVTB and AVTB-RA temperature controllers

    AVTB direct acting and AVTB-RA reverse acting proportional controllers are used to regulate the temperature of water.

Support

Hydronic heating technical support

Technical Support

Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.