VLT® AutomationDrive EZ FC 321

  • Overview
  • Documents
  • Drawings
  • Software

Supply voltages and power range

  • 3 x 200 – 240 V..................... 0.33 HP – 100 HP
  • 3 x 380 – 480/500 V.............. 0.5 HP – 200 HP
  • 3 x 525 – 600 V.................... 1 HP – 100 HP
  • 3 x 525 – 690 V.................... 125 HP – 200 HP

The EZ Everything Drive

For basic drive applications you don't want to sift through a laundry list of features to customize your drive and wait for delivery; you want an AC Drive with a low number of variants that's easy to stock, ships quick when needed, and is simple to startup with plug and play convenience. We heard you and that's why we are proud to introduce the VLT® AutomationDrive EZ FC 321. For variable speed control of all asynchronous and permanent magnet motors, on any industrial machine or production line, this VFD is packed with standard features right off the shelf with no special configuration or customization required. Save energy, improve flexibility, and optimize processes with this intelligent yet simple variable frequency drive designed for easy stocking and fast turnaround — Because every motor deserves the best AC Drive

Need support? Try MyDrive® Assistant now!

Features and benefits

Flexible and expandable: With a flexible modular design, the AutomationDrive EZ FC 321 is packed with standard features which can be expanded with plug-and-play options with additional features and fieldbuses. Safe Torque-Off is a standard safety feature that can be applied through hardwired safety.

Printed circuit board protection: Drives up to 100 HP conforms to class 3C2 (IEC 60721-3-3) as standard. Drives above 100 HP come standard with 3C3.

Robust and reliable: VLT® AutomationDrive EZ FC 321 is a proven performer in all industrial environments and grid voltages, including 690V. Enclosures are available up to NEMA 4X (depending on model), and integrated DC chokes and RFI filters in all models protect installations by minimizing harmonic distortion and electromagnetic interferences. All drives are tested at full-load before leaving the factory.

Easy set up and commissioning: The VLT® AutomationDrive EZ FC 321 is easy to set up and operate via the user-friendly graphical control panel, requires minimal maintenance, and delivers a market leading control solution which provides a fast return on investment with a highly competitive cost of ownership.

Smart Start wizard: Includes groups for several of the most common applications, including conveyors, pumps and fans, and setup with mechanical brake. With the settings to run applications already in place, you can get your machine up and running faster, increasing your productivity.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure 9 Tips towards energy efficiency - English English Multiple 09 Jan, 2023 79.2 MB .pdf
Brochure 9 Tips towards energy efficiency - English US English United States 14 Jun, 2023 77.8 MB .pdf
Case story Kolomela Mine SA | English English Multiple 16 Mar, 2023 4.2 MB .pdf
Case story Kolomela Mine SA | US English English United States 16 Mar, 2023 4.1 MB .pdf
Case story Markus Kaffee | English English Multiple 19 Jul, 2023 1.0 MB .pdf
Fact sheet Panel through mount accessory English Multiple 08 Aug, 2023 1.1 MB .pdf
Fact sheet Reduce energy costs with intelligent heat management English United States 19 Jul, 2023 1.2 MB .pdf
Operating guide STO, VLT® AutomationDrive EZ FC 321 OG English Multiple 12 Dec, 2022 397.4 KB .pdf
Brochure VLT® Functional Safety English Multiple 12 Nov, 2021 2.7 MB .pdf
Fact sheet VLT® PTC Thermistor Card MCB 112 English Multiple 09 Aug, 2023 693.8 KB .pdf
Fact sheet VLT® Safety Option MCB 150/151 and VLT® Sensorless Safety MCB 159 | Operate safely and reduce system cost English Multiple 26 Apr, 2023 957.9 KB .pdf
Fact sheet VLT® Safety Option MCB 152 English Multiple 08 Aug, 2023 817.2 KB .pdf

Drawings

Your online documentation advantage Danfoss offers parts in IEC & NFPA standards on the Data Portal for the FC 321. NFPA macros dedicated for North America are available on the EPLAN Data Portal, this gives you online access to drawings and documentation which can be dragged and dropped into a project.

Frame Ratings by HP

Contact factory for drives larger than 200HP

Additional mechanical drawings including drawings for Drives with options, electrical drawings and E-Plan files are located below this table under the heading 3D models and drawings.

Frame

Enclosure

HP Range

Base drive dimensions (Inches)

Mechanical drawing #

Chassis

NEMA 4X / NEMA 12 D-Frame

230V

460V

600V

Height

Width

Depth

T1

A2

O   0.5-3 0.5-5 - 14.7 3.5 8.1 MCAD A2

A3

O   4-5 7.5-10 1-10 5.1 MCAD A3

A5

  O 0.5-5 0.5-10 1-10 16.5 9.5 7.9 MCAD A5

B1

  O 7.5 - 10 15-20 19 9.5 10.3 MCAD B1

B2

  O 15 30 25-30 26.1 MCAD B2

B3

O   7.5-10 15-20 15.7 6.5 9.8 MCAD B3

B4

O   15-20 25-40 20.4 9.1 9.5 MCAD B4

C1

  O 25-30 40-60 27 12.1 12.2 MCAD C1

C2

  O 40-50 75-100 30.7 14.6 13.1  MCAD C2

C3

O   25-30 50-60 21.7 12.1 13.2 MCAD C3

C4

O   40-50 75-100 26 14.6 MCAD C4

D1h

  O 60-75 150-200 125-200 33.2 12.8 14.9 MCAD D1h

D2h

  O 100 125-200 43.6 16.5 MCAD D2h

D3h

O   60-75 125-200 35.8 9.8 14.8 MCAD D3h

D4h

O   100 - 44.2 13.8 14.7 MCAD D4h

To sort drawings in the 3D models and drawings table below, click on the filter icon to the right of the column title "Type" (shown circled at right):

3D models and drawings

Type Name Language Updated Download File type
EPLAN-files FC-321N110T5E20H2BGCXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.6 MB ZIP
EPLAN-files FC-321N110T5E54H2XGCXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.7 MB ZIP
EPLAN-files FC-321N132T5E20H2BGCXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.6 MB ZIP
EPLAN-files FC-321N132T5E54H2XGCXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.7 MB ZIP
EPLAN-files FC-321N45KT2E20H2XGCXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.8 MB ZIP
EPLAN-files FC-321N45KT2E54H2XGCXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.9 MB ZIP
EPLAN-files FC-321N55KT2E20H2XGCXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.6 MB ZIP
EPLAN-files FC-321N55KT2E54H2XGCXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.7 MB ZIP
EPLAN-files FC-321N75KT2E20H2XGCXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.6 MB ZIP
EPLAN-files FC-321N75KT2E54H2XGCXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.7 MB ZIP
EPLAN-files FC-321N90KT5E20H2BGCXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.8 MB ZIP
EPLAN-files FC-321N90KT5E54H2XGCXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.9 MB ZIP
EPLAN-files FC-321P11KT2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.7 MB ZIP
EPLAN-files FC-321P11KT2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 2.2 MB ZIP
EPLAN-files FC-321P11KT5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.8 MB ZIP
EPLAN-files FC-321P11KT5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.7 MB ZIP
EPLAN-files FC-321P11KT6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 2.0 MB ZIP
EPLAN-files FC-321P11KT6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.7 MB ZIP
EPLAN-files FC-321P15KT2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.5 MB ZIP
EPLAN-files FC-321P15KT2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.6 MB ZIP
EPLAN-files FC-321P15KT5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.8 MB ZIP
EPLAN-files FC-321P15KT5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.5 MB ZIP
EPLAN-files FC-321P15KT6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 2.0 MB ZIP
EPLAN-files FC-321P15KT6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.7 MB ZIP
EPLAN-files FC-321P18KT2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.9 MB ZIP
EPLAN-files FC-321P18KT2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P18KT5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.5 MB ZIP
EPLAN-files FC-321P18KT5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 2.2 MB ZIP
EPLAN-files FC-321P18KT6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.7 MB ZIP
EPLAN-files FC-321P18KT6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 2.2 MB ZIP
EPLAN-files FC-321P1K1T2E20H2BGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P1K1T2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321P1K1T2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P1K1T5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321P1K1T5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P1K1T6E20HXBGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P1K1T6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.4 MB ZIP
EPLAN-files FC-321P1K1T6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 902.2 KB ZIP
EPLAN-files FC-321P1K5T2E20H2BGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P1K5T2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321P1K5T2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P1K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321P1K5T5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P1K5T6E20HXBGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P1K5T6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.4 MB ZIP
EPLAN-files FC-321P1K5T6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 902.2 KB ZIP
EPLAN-files FC-321P22KT2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.6 MB ZIP
EPLAN-files FC-321P22KT2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P22KT5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.5 MB ZIP
EPLAN-files FC-321P22KT5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.9 MB ZIP
EPLAN-files FC-321P22KT6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.7 MB ZIP
EPLAN-files FC-321P22KT6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 2.2 MB ZIP
EPLAN-files FC-321P2K2T2E20H2BGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P2K2T2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321P2K2T2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P2K2T5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321P2K2T5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P2K2T6E20HXBGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P2K2T6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.4 MB ZIP
EPLAN-files FC-321P2K2T6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 902.2 KB ZIP
EPLAN-files FC-321P30KT2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.7 MB ZIP
EPLAN-files FC-321P30KT2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.6 MB ZIP
EPLAN-files FC-321P30KT5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.5 MB ZIP
EPLAN-files FC-321P30KT5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.6 MB ZIP
EPLAN-files FC-321P30KT6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.7 MB ZIP
EPLAN-files FC-321P30KT6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.6 MB ZIP
EPLAN-files FC-321P37KT2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P37KT2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.3 MB ZIP
EPLAN-files FC-321P37KT5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.6 MB ZIP
EPLAN-files FC-321P37KT5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P37KT6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.9 MB ZIP
EPLAN-files FC-321P37KT6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.6 MB ZIP
EPLAN-files FC-321P3K7T2E20H2BGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.2 MB ZIP
EPLAN-files FC-321P3K7T2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.4 MB ZIP
EPLAN-files FC-321P3K7T2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P45KT5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 80.0 MB ZIP
EPLAN-files FC-321P45KT5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P45KT6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.9 MB ZIP
EPLAN-files FC-321P45KT6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.6 MB ZIP
EPLAN-files FC-321P4K0T5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321P4K0T5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P4K0T6E20HXBGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P4K0T6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.4 MB ZIP
EPLAN-files FC-321P4K0T6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 902.2 KB ZIP
EPLAN-files FC-321P55KT5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.7 MB ZIP
EPLAN-files FC-321P55KT5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.6 MB ZIP
EPLAN-files FC-321P55KT6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.7 MB ZIP
EPLAN-files FC-321P55KT6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.6 MB ZIP
EPLAN-files FC-321P5K5T2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 2.0 MB ZIP
EPLAN-files FC-321P5K5T2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.7 MB ZIP
EPLAN-files FC-321P5K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.2 MB ZIP
EPLAN-files FC-321P5K5T5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P5K5T6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.4 MB ZIP
EPLAN-files FC-321P5K5T6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 902.2 KB ZIP
EPLAN-files FC-321P75KT5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321P75KT5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.3 MB ZIP
EPLAN-files FC-321P75KT6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.7 MB ZIP
EPLAN-files FC-321P75KT6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.6 MB ZIP
EPLAN-files FC-321P7K5T2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.8 MB ZIP
EPLAN-files FC-321P7K5T2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.5 MB ZIP
EPLAN-files FC-321P7K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.2 MB ZIP
EPLAN-files FC-321P7K5T5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321P7K5T6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.4 MB ZIP
EPLAN-files FC-321P7K5T6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 902.2 KB ZIP
EPLAN-files FC-321PK37T2E20H2BGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321PK37T2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Aug, 2021 1.4 MB ZIP
EPLAN-files FC-321PK37T2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 902.2 KB ZIP
EPLAN-files FC-321PK37T5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321PK37T5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Aug, 2021 902.2 KB ZIP
EPLAN-files FC-321PK55T2E20H2BGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321PK55T2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321PK55T2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321PK55T5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321PK55T5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321PK75T2E20H2BGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321PK75T2E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321PK75T2P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321PK75T5E20H2BGXXXXSXXXXAXBXCXXXXDX 01 Jan, 2022 1.1 MB ZIP
EPLAN-files FC-321PK75T5P66H2BGXXSXSXXXXAXBXCXXXXDX 01 Jan, 2022 676.6 KB ZIP
EPLAN-files FC-321PK75T6E20HXBGXXXXSXXXXANBXCXXXXDX 01 Jan, 2022 1.4 MB ZIP
EPLAN-files FC-321PK75T6E20HXBGXXXXSXXXXAXBXCXXXXDX 01 Nov, 2021 1.4 MB ZIP
EPLAN-files FC-321PK75T6P66HXBGXXSXSXXXXAXBXCXXXXDX 01 Nov, 2021 902.2 KB ZIP

Software

Software
Type Name Language Updated Version Status Download File type
System software VLT® AOI for Rockwell Studio 5000 English 17 Dec, 2019 1.00 Released 7.2 MB .zip
Software tools VLT® AutomationDrive EZ FC 321 Simulator English 02 Jul, 2021 08.83 Released 3.4 MB .zip
System software VLT® Drives EtherNet/IP EDS English 27 Jun, 2016 02 Released 59.8 KB .zip
System software VLT® Drives PROFIBUS PCA Block English 19 Mar, 2008 01 Released 465.8 KB .zip
System software VLT® EtherNet/IP Add-on Instructions English 27 Sep, 2013 01 Released 443.0 KB .zip
System software VLT® FC 321 Support File English 10 May, 2021 08.83 Released 3.9 MB .zip
System software VLT® MCA101 PROFIBUS GSD English 03 Nov, 2010 01 Released 76.9 KB .zip
Software tools VLT® Motion Control Tool MCT10 English 14 Jul, 2022 5.50 Released 944.1 MB .zip