• My Apps
    My Apps You will have the option to use My apps once you login.

VLT® Industrial Refrigeration Panels

Designed specifically for the Industrial Refrigeration market

Unsurpassed experience in advanced drive technologies makes the VLT Industrial Refrigeration Panel the perfect match for condensers and evaporators.

Features

Dedicated condenser & evaporator features

  • Dedicated fan & pump functions
  • Optional Safe Stop
  • Pump Cascade Controller
  • Intelligent Heat Management

Energy Saving

  • VLT efficiency
  • Automatic Energy Optimization
  • Auto Tuning of Staging Speed
  • Sleep Mode Function

Reliable

  • NEMA 12 enclosure
  • 3 Contactor Bypass, Multi Motor Control and Logic
  • Main disconnects and integral fusing
  • Optional, built-in RFI suppression
  • 120 VAC Input Relay
  • Password protection

Specifications 

  • Input Voltage: 3 phase 460 VAC or 575 VAC
  • Power Range: 5 - 125 HP
  • Enclosure: NEMA 12
  • Motor Loads: Up to 8 from a single drive
  • Bypass: None or 3 contactor
  • Control Logic: 120 VAC

I/O & feedback options

  • MCA 101 General Purpose I/O
  • MCB 105 Relay
  • Sensor input MCB 114 installed sequential; MCB 101, 105, 109, 114, et.
  • MCB 109 Analog I/O with battery backup
  • Extended Cascade Controller

Power options

  • 3% Line Reactor; 5% Line Reactor
  • dV/dt Filters