![Vertical bypass panel](/media/7466/vertical-bypass-panel.jpg?anchor=center&mode=crop&width=520)
Same VLT® power — smaller footprint
The Vertical Panel design gives the installer and drive user a centralized drive system featuring main supply disconnect convenience to help ensure operator safety and system protection. Engineered panels are available in a variety of configurations with user-specified options to best match individual application requirements.
Panels are available for:
- VLT® AQUA Drives
- VLT® AutomationDrives
- VLT® HVAC Drives
- MCD Series Soft Starters
Options:
- 208V-240V thru 60 HP, 460V and 600V thru 125HP
- Fused Disconnect or Circuit Breaker Disconnect
- Electronic or Electromechanical Bypass
100KA SCCR - Embedded fieldbus communication protocols
- Various fieldbus and I/O option cards
Features and benefits
Structured around our FC102 VLT® HVAC Drive
Same performance as our traditional panel with smaller footprint
Sleek vertical layout that requires less horizontal wall space
Same high quality components and design as our traditional panel
UL/CUL 508 listed and seismically certified
UL Type 1 / Nema 1 design
Non-bypass or 3 contactor bypass
Inherent phase loss/imbalance and brown-out protection to prevent product damage and downtime in adverse power quality installations
24VDC control power for all but the largest sizes