VACON® NXP System Drive

  • Overview
  • Documents
  • Software
  • Related applications
  • Case studies

Complex solutions made simple

The VACON® NXP System Drive is a comprehensive configured common DC bus drive line up for heavy-industry needs where round-the-clock activity is required leaving little time for maintenance.

Need support? Try MyDrive® Assistant now!

All sections are grouped depending on their functionality, making it possible to plan each installation phase according to your requirements. The engineered sections slot in alongside each other allowing you to arrange integrated transport splits to save space. Alternatively, you can add extra transport sections to speed up installation. All larger modules have slide-out mechanics for easier set-up and maintenance.

The VACON NXP System Drive is built to last. Items such as busbar systems and high/low power devices are separated into individual compartments away from each other. This means that, if an issue occurs, it is compartmentalized and doesn’t cause widespread failure helping to reduce lifetime and maintenance costs.

Supply voltages and power range

Current ratings (main busbars)

  • 3 x 380-500 V...630-5000 A
  • 3 x 525-690 V...630-5000 A

Features and benefits

Maintenance savings and optimized cash flow as modules can be delivered closer to the start of operation due to the short set-up time

Cost savings as a result of the standardized solution

Quick set-up and maintenance thanks to the modular design and pull-out features

Minimized downtime as spare parts are always stocked and readily available

Documents

Documents
Type Name Language Valid for Updated Download File type
Case story Abeking and Rasmussen WSV English Multiple 03 May, 2023 4.5 MB .pdf
Case story Czech steelworks English Multiple 20 Mar, 2023 5.4 MB .pdf
Case story Electrosteel Castings Ltd English Multiple 03 May, 2023 1.7 MB .pdf
Application guide Encoder-less Safety using DOLD Module English Multiple 15 Apr, 2017 5.9 MB .pdf
Brochure Engineering - Chemical and Pharma English Multiple 18 May, 2022 37.7 MB .pdf
Fact sheet Hybrid Solutions English Multiple 17 Mar, 2023 4.6 MB .pdf
Fact sheet Hybrid Solutions - US English English United States 17 Mar, 2023 4.3 MB .pdf
Case story Paper Mill Brazil English Multiple 03 May, 2023 1.3 MB .pdf
Brochure Product Overview English Multiple 27 Jan, 2025 12.6 MB .pdf
Brochure VACON NXP System Drive Selection Guide English Multiple 24 Mar, 2025 13.6 MB .pdf
Application guide VACON® NX BCU ABFIFF01V126 Appl. Man English Multiple 28 Nov, 2023 745.3 KB .pdf
Application guide VACON® NX Marine APFIFF09V242 Appl. Man English Multiple 28 Nov, 2023 3.3 MB .pdf
Application guide VACON® NX Sys Interf. APFIFF10V244 ApplM English Multiple 15 Apr, 2019 808.0 KB .pdf
Application guide VACON® NXP AFE II ARFIFF05V070 Appl.M English Multiple 15 Jun, 2021 1.1 MB .pdf
Application guide VACON® NXP CraneContr APFIFF20v099 ApplM English Multiple 15 Jan, 2021 2.7 MB .pdf
Application guide VACON® NXP LineSynchII APFIFF44V120 AppM English Multiple 15 Jun, 2021 1.9 MB .pdf
Application guide VACON® NXP SIA II APFIFF40V111 ApplM English Multiple 28 Nov, 2023 3.0 MB .pdf
Operating guide VACON® NXP System Drive Hardware Manual English Multiple 15 Aug, 2020 20.7 MB .pdf
Application guide VACON® NXS-P FireM.PID ASFIFF11V210 AppM English Multiple 15 Dec, 2015 229.5 KB .pdf

Software

Software
Type Software Characteristic Name Version Language Released Status Download File type
System software Option and fieldbus firmware VACON® Advanced Safety Option Firmware 004 English 16 Dec, 2019 Released 3.1 MB .zip
Software tools VACON® NCDrive 2.0.42 English 08 Mar, 2022 Released 5.0 MB .zip
Software tools VACON® NCLoad 1.0.34 English 04 Dec, 2020 Released 3.6 MB .zip
System software Fieldbus configuration file VACON® NX OPTC3/C5 PROFIBUS GSD 01 English 11 Jan, 2016 Released 748.0 B .zip
System software Fieldbus configuration file VACON® NX OPTC4 LonWorks XIF 01 English 11 Jan, 2016 Released 1.3 KB .zip
System software Fieldbus configuration file VACON® NX OPTC6 CANopen EDS 01 English 27 Feb, 2018 Released 2.7 KB .zip
System software Fieldbus configuration file VACON® NX OPTC7 DeviceNet EDS 01 English 01 Jan, 2012 Released 3.5 KB .zip
System software Fieldbus configuration file VACON® NX OPTCP PROFINET GSDML 01 English 19 Feb, 2015 Released 7.4 KB .zip
Application software VACON® NXP Crane Application 104 English 13 May, 2022 Released 4.0 MB .zip
Application software VACON® NXP Power Generation Application 040 English 26 Aug, 2019 Released 2.2 MB .zip
System software Option and fieldbus firmware VACON® OPTBB EnDat Firmware 008 English 28 Mar, 2019 Released 62.5 KB .zip
System software Fieldbus configuration file VACON® OPTBE EnDat/SSI/BiSS C Firmware 010 English 28 Mar, 2019 Released 36.4 KB .zip
System software Fieldbus configuration file VACON® OPTCQ EtherNet/IP EDS 01 English 08 Jan, 2015 Released 13.2 KB .zip
System software Fieldbus configuration file VACON® OPTE3/E5 PROFIBUS GSD 01 English 08 Jun, 2022 Released 13.4 KB .zip
System software Library VACON® OPTE3/E5 TIA Portal Library 014 English 08 Jul, 2020 Released 3.6 MB .zip
System software Fieldbus configuration file VACON® OPTE9 EtherNet/IP EDS 01 English 03 Sep, 2020 Released 72.1 KB .zip
System software Fieldbus configuration file VACON® OPTE9 PROFINET IO GSDML 01 English 03 Apr, 2020 Released 204.3 KB .zip
System software Fieldbus configuration file VACON® OPTE9 SIMATIC PDM EDD 01 English 16 Dec, 2019 Released 667.4 KB .zip
System software Library VACON® OPTE9-EA TIA Portal Library 01 English 16 Feb, 2018 Released 2.9 MB .zip
System software Library VACON® OPTE9/EA EtherNet/IP Add-on Instructions 01 English 16 Feb, 2018 Released 531.9 KB .zip
System software Option and fieldbus firmware VACON® OPTEA Advanced Dual Port Ethernet Firmware 007 English 03 Apr, 2023 Released 7.2 MB .zip
System software Option and fieldbus firmware VACON® OPTEA PROFINET IO GSDML 01 English 08 Feb, 2021 Released 209.2 KB .zip
System software Fieldbus configuration file VACON® OPTEA SIMATIC PDM EDD 01 English 13 Nov, 2018 Released 461.7 KB .zip
System software Fieldbus configuration file VACON® OPTEC EtherCAT ESI 01 English 20 Feb, 2020 Released 381.4 KB .zip
Software tools VACON® Safe 1.0.4.0 English 25 Jan, 2021 Released 3.8 MB .zip

Related applications

Metal lines, continuous web systems, winders and unwinders, crane systems, winches and conveyors.

Case studies

  • if (isSmallPicture) { Turbine at Natel Energy; } else if (isBigColumns) { Turbine at Natel Energy } else { Turbine at Natel Energy }
    Natel Energy decarbonizes electricity production through reliable hydropower systems with the help of VACON® AC Drives

    Natel Energy brings state-of-the-art technology to the renewable energy market with an environmentally friendly and widely distributable hydropower generation system featuring an innovative new turbine design—Danfoss technology helps bring it to commercialization.

  • Wastewater upgrades protect water for future generations

    The treatment of Waste Water is an essential part of ensuring our lakes and rivers remain clean and clear for future generations. That treatment is daily becoming a greater task as our population increases, creating higher volumes of waste water even as products such as low flow toilets and other water saving products become available.