Flexible coverage you can rely on
Extend the lifetime of your drives with expert service support available around the clock.
Unlock maximum uptime, a predictable maintenance budget, and reduced costs with a wide range of coverage options to fit your needs.
How it works
Features and benefits
Most products can be covered for a maximum of 10 years from date of manufacture
Reliable service support ensures maximum uptime with ongoing fast reaction time
Avoid unexpected costs for emergency drive support with our fixed price
DrivePro®-tection Service Contract is also available and will provide the same features and benefits as our DrivePro®-tection Extended Warranty
Onsite versions of Service Contract coverage are available
A performance inspection service is available to validate the eligibility for Service Contract coverage of products with expired standard or extended warranties
FAQ
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Site assessment secures maximum uptime for K+SGERMANY: Thanks to DrivePro® Life Cycle Services, a K+S potash mine got more uptime and a quick retrofit resulting in a better bottom line.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Bringing clean drinking water to rural Kenya with 100% renewable resourcesA solar-powered desalination plant in Kenya gives the community affordable, clean, and sustainable drinking water and irrigation water.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hospital selects DrivePro® programs to keep costs down, maintain efficiencyAs the largest regional medical center in San Joaquin County, St. Joseph’s Medical Center in Stockton, Calif., has 359-beds, employs over 400 physicians and more than 2,400 employees. Operating the HVAC mechanical equipment for a facility this large is a huge energy-conservation challenge. That's why St. Joseph’s made the decision to use variable frequency drives (VFDs) on HVAC pump and fan motors —a decision that continues to pay off today, thanks to an innovative upgrade plan using Danfoss VLT® Drives.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Coca-Cola FEMSA enjoys more uptime with DrivePro®Since investing in DrivePro® services, the bottling lines at Coca-Cola FEMSA in Brazil have dramatically improved in reliability and availability.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss DrivePro® services make success extra sweetUptime is critical for the Rajarambapu co-operative sugar factory. DrivePro® services help maintain it.