• My Apps
    My Apps You will have the option to use My apps once you login.

Solenoid coils for HVACR

  • Overview
  • Product range
  • Documents
  • Software

Delivering Versatility and Ease

Danfoss solenoid coils are usually ordered separately from the solenoid valves; giving you maximum flexibility by enabling you to select a valve and coil combination best suited to your needs.

Danfoss coils for North America feature easy-to-install clip-on coils that require no tools to attach. Once in place, coils remain secure until removed with a standard screwdriver.

Features and benefits

Long operating life, even under extreme conditions

UL approved (UL 429)

Available for 110 V–240 V, 50 Hz, 60 Hz, or 50/60 Hz

Available with junction box or conduit hub

Product range

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure Dual voltage, dual frequency coil brochure English Multiple 28 Mar, 2024 18.4 MB .pdf
Data sheet Solenoid coil type BJ, BX, BT and BU English Multiple 16 Apr, 2021 1.0 MB .pdf

Software

Magnetic Tool icon and app running on a phone with a red background with water and ice accents

Magnetic Tool - solenoid coil tester

With the Magnetic Tool, solenoid coil tester, you always have the right tool with you, because it's always just a tap away.