Safe construction for the most demanding requirements
Danfoss GBC ball valves are manually controlled, bi-directional shut-off valves. GBC valves are designed for liquid, suction, and hot gas lines in refrigeration systems and are available with or without an external access port.
The design, welding, and sealing material provide safe construction suited for even the most demanding requirements, such as working with R-410A under high-pressure.
Features and benefits
Broad temperature range allows for use in air conditioning, refrigeration, and freezing applications
Laser-welded, custom-made brass construction produces consistent performance, even under aggressive operational conditions
Rupture-proof, internally loaded spindle design guarantees safe operation, even under extreme pressures
Double O-ring stem seal design ensures long product life with zero leakage
Ball status indicator on spindle top confirms valve position
Bi-directional flow design enables valve to oriented in any direction

Getting supermarkets to net zero
With the world’s population expected to reach 10 billion people by 2050, sustainable food retail and storage are more important than ever. Yet this is an often-overlooked step in the decarbonization of society.
Documents
Software

The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.